TI Cortex-M3 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2650:1
Tool Chain Version: 18.1.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 0 | 6873 | 536 | 7409 | 1024 | 512 | 0 | 1026 | 2562 |
Semaphore | 0 | 6953 | 536 | 7489 | 1024 | 512 | 0 | 1058 | 2594 |
Mutex | 0 | 7025 | 536 | 7561 | 1024 | 512 | 0 | 1102 | 2638 |
Clock | 0 | 7133 | 536 | 7669 | 1024 | 512 | 0 | 1142 | 2678 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 0 | 7155 | 576 | 7731 | 1024 | 512 | 0 | 1046 | 2582 |
Semaphore | 0 | 7255 | 576 | 7831 | 1024 | 512 | 0 | 1054 | 2590 |
Mutex | 0 | 7223 | 576 | 7799 | 1024 | 512 | 0 | 1054 | 2590 |
Clock | 0 | 7323 | 576 | 7899 | 1024 | 512 | 0 | 1058 | 2594 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 0 | 8139 | 672 | 8811 | 1024 | 1280 | 0 | 1430 | 3734 |
Semaphore | 0 | 8283 | 664 | 8947 | 1024 | 1280 | 0 | 1458 | 3762 |
Mutex | 0 | 8427 | 664 | 9091 | 1024 | 1280 | 0 | 1502 | 3806 |
Timer | 0 | 8923 | 672 | 9595 | 1024 | 1280 | 0 | 1506 | 3810 |
All sizes are in 8-bit bytes