TI Cortex-M3 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC1350:1
Tool Chain Version: 18.1.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9374 | 511 | 328 | 10213 | 1024 | 512 | 0 | 954 | 2490 |
Semaphore | 10270 | 643 | 328 | 11241 | 1024 | 512 | 0 | 986 | 2522 |
Mutex | 10482 | 747 | 320 | 11549 | 1024 | 512 | 0 | 1030 | 2566 |
Clock | 10688 | 815 | 320 | 11823 | 1024 | 512 | 0 | 1070 | 2606 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10718 | 746 | 336 | 11800 | 1024 | 512 | 0 | 910 | 2446 |
Semaphore | 11550 | 860 | 352 | 12762 | 1024 | 512 | 0 | 942 | 2478 |
Mutex | 11678 | 892 | 352 | 12922 | 1024 | 512 | 0 | 942 | 2478 |
Clock | 11882 | 960 | 352 | 13194 | 1024 | 512 | 0 | 954 | 2490 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13216 | 936 | 432 | 14584 | 1024 | 1280 | 0 | 1290 | 3594 |
Semaphore | 13370 | 936 | 432 | 14738 | 1024 | 1280 | 0 | 1318 | 3622 |
Mutex | 13516 | 936 | 432 | 14884 | 1024 | 1280 | 0 | 1362 | 3666 |
Timer | 14232 | 1004 | 440 | 15676 | 1024 | 1280 | 0 | 1374 | 3678 |
All sizes are in 8-bit bytes