C674 Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 8.1.2
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21152 | 457 | 600 | 22209 | 1024 | 512 | 0 | 1516 | 3052 |
Semaphore | 22752 | 585 | 584 | 23921 | 1024 | 512 | 0 | 1556 | 3092 |
Mutex | 23232 | 801 | 600 | 24633 | 1024 | 512 | 0 | 1604 | 3140 |
Clock | 23776 | 873 | 584 | 25233 | 1024 | 512 | 0 | 1644 | 3180 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24800 | 697 | 696 | 26193 | 1024 | 512 | 0 | 1556 | 3092 |
Semaphore | 25952 | 897 | 688 | 27537 | 1024 | 512 | 0 | 1568 | 3104 |
Mutex | 26208 | 929 | 680 | 27817 | 1024 | 512 | 0 | 1568 | 3104 |
Clock | 26720 | 1001 | 680 | 28401 | 1024 | 512 | 0 | 1572 | 3108 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 31040 | 897 | 960 | 32897 | 1024 | 1536 | 0 | 1938 | 4498 |
Semaphore | 31328 | 897 | 960 | 33185 | 1024 | 1536 | 0 | 1970 | 4530 |
Mutex | 31680 | 897 | 952 | 33529 | 1024 | 1536 | 0 | 2018 | 4578 |
Timer | 33728 | 969 | 952 | 35649 | 1024 | 1536 | 0 | 2022 | 4582 |
All sizes are in 8-bit bytes