C66 Size Benchmarks
Target Platform: ti.platforms.evm6670
Tool Chain Version: 8.1.2
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21088 | 1457 | 768 | 23313 | 1024 | 512 | 0 | 1768 | 3304 |
Semaphore | 22688 | 1585 | 768 | 25041 | 1024 | 512 | 0 | 1804 | 3340 |
Mutex | 23168 | 1801 | 760 | 25729 | 1024 | 512 | 0 | 1852 | 3388 |
Clock | 23648 | 1873 | 768 | 26289 | 1024 | 512 | 0 | 1892 | 3428 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24736 | 1697 | 864 | 27297 | 1024 | 512 | 0 | 1808 | 3344 |
Semaphore | 25824 | 1897 | 864 | 28585 | 1024 | 512 | 0 | 1816 | 3352 |
Mutex | 26112 | 1929 | 864 | 28905 | 1024 | 512 | 0 | 1816 | 3352 |
Clock | 26592 | 2001 | 864 | 29457 | 1024 | 512 | 0 | 1820 | 3356 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 31296 | 1897 | 1128 | 34321 | 1024 | 1536 | 0 | 2178 | 4738 |
Semaphore | 31616 | 1897 | 1128 | 34641 | 1024 | 1536 | 0 | 2218 | 4778 |
Mutex | 31968 | 1897 | 1128 | 34993 | 1024 | 1536 | 0 | 2266 | 4826 |
Timer | 33952 | 1969 | 1128 | 37049 | 1024 | 1536 | 0 | 2270 | 4830 |
All sizes are in 8-bit bytes