C28x with hard FP Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M:1
Tool Chain Version: 16.9.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9614 | 2138 | 1722 | 13474 | 2048 | 1024 | 0 | 1760 | 4832 |
Semaphore | 9886 | 2258 | 1722 | 13866 | 2048 | 1024 | 0 | 1792 | 4864 |
Mutex | 10006 | 2314 | 1722 | 14042 | 2048 | 1024 | 0 | 1884 | 4956 |
Clock | 10282 | 2382 | 1722 | 14386 | 2048 | 1024 | 0 | 1884 | 4956 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11410 | 2324 | 1904 | 15638 | 2048 | 1024 | 0 | 1688 | 4760 |
Semaphore | 11088 | 2418 | 1904 | 15410 | 2048 | 1024 | 0 | 1696 | 4768 |
Mutex | 10952 | 2350 | 1904 | 15206 | 2048 | 1024 | 0 | 1696 | 4768 |
Clock | 11216 | 2418 | 1904 | 15538 | 2048 | 1024 | 0 | 1700 | 4772 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13796 | 2396 | 2342 | 18534 | 2048 | 2560 | 0 | 2272 | 6880 |
Semaphore | 13874 | 2396 | 2342 | 18612 | 2048 | 2560 | 0 | 2272 | 6880 |
Mutex | 14060 | 2396 | 2342 | 18798 | 2048 | 2560 | 0 | 2344 | 6952 |
Timer | 15088 | 2464 | 2342 | 19894 | 2048 | 2560 | 0 | 2348 | 6956 |
All sizes are in 16-bit bytes