TI Cortex-A8 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 18.1.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 18068 | 395 | 448 | 18911 | 1024 | 512 | 0 | 20306 | 21842 |
Semaphore | 19260 | 523 | 448 | 20231 | 1024 | 512 | 0 | 20338 | 21874 |
Mutex | 19584 | 627 | 432 | 20643 | 1024 | 512 | 0 | 20382 | 21918 |
Clock | 20000 | 695 | 432 | 21127 | 1024 | 512 | 0 | 20422 | 21958 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 20236 | 630 | 472 | 21338 | 1024 | 512 | 0 | 20262 | 21798 |
Semaphore | 21308 | 740 | 472 | 22520 | 1024 | 512 | 0 | 20294 | 21830 |
Mutex | 21432 | 772 | 464 | 22668 | 1024 | 512 | 0 | 20294 | 21830 |
Clock | 21832 | 840 | 472 | 23144 | 1024 | 512 | 0 | 20306 | 21842 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 24784 | 830 | 560 | 26174 | 1024 | 1536 | 0 | 20702 | 23262 |
Semaphore | 25024 | 830 | 560 | 26414 | 1024 | 1536 | 0 | 20730 | 23290 |
Mutex | 25256 | 830 | 552 | 26638 | 1024 | 1536 | 0 | 20774 | 23334 |
Timer | 26416 | 898 | 560 | 27874 | 1024 | 1536 | 0 | 20786 | 23346 |
All sizes are in 8-bit bytes