IAR Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 8.20.2.58
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 7982 | 836 | 8818 | 5382 | 5382 |
Semaphore | 8764 | 962 | 9726 | 5414 | 5414 |
Mutex | 8980 | 1066 | 10046 | 5458 | 5458 |
Clock | 9248 | 1134 | 10382 | 5498 | 5498 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 9312 | 1087 | 10399 | 5338 | 5338 |
Semaphore | 10028 | 1205 | 11233 | 5370 | 5370 |
Mutex | 10088 | 1237 | 11325 | 5370 | 5370 |
Clock | 10324 | 1308 | 11632 | 5382 | 5382 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 12534 | 1379 | 13913 | 6470 | 6470 |
Semaphore | 12670 | 1381 | 14051 | 6502 | 6502 |
Mutex | 12818 | 1381 | 14199 | 6562 | 6562 |
Timer | 13962 | 1452 | 15414 | 6574 | 6574 |
All sizes are in 8-bit bytes