IAR Cortex-M4 with hard FP Timing Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 8.20.2.58
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 141 |
Hwi_restore() | 7 |
Hwi_disable() | 9 |
Hwi dispatcher prolog | 119 |
Hwi dispatcher epilog | 219 |
Hwi dispatcher | 328 |
Hardware Interrupt to Blocked Task | 566 |
Hardware Interrupt to Software Interrupt | 333 |
Swi_enable() | 56 |
Swi_disable() | 12 |
Post Software Interrupt Again | 20 |
Post Software Interrupt without Context Switch | 81 |
Post Software Interrupt with Context Switch | 165 |
Create a New Task without Context Switch | 1949 |
Set a Task Priority without a Context Switch | 156 |
Task_yield() | 248 |
Post Semaphore No Waiting Task | 63 |
Post Semaphore No Task Switch | 191 |
Post Semaphore with Task Switch | 302 |
Pend on Semaphore No Context Switch | 57 |
Pend on Semaphore with Task Switch | 305 |
Clock_getTicks() | 9 |
POSIX Create a New Task without Context Switch | 3404 |
POSIX Set a Task Priority without a Context Switch | 197 |
POSIX Post Semaphore No Waiting Task | 76 |
POSIX Post Semaphore No Task Switch | 203 |
POSIX Post Semaphore with Task Switch | 307 |
POSIX Pend on Semaphore No Context Switch | 48 |
POSIX Pend on Semaphore with Task Switch | 312 |
The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.