IAR Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2642:1
Tool Chain Version: 8.20.2.58
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 4216 | 2200 | 6416 | 3382 | 3382 |
Semaphore | 4296 | 2200 | 6496 | 3414 | 3414 |
Mutex | 4360 | 2200 | 6560 | 3458 | 3458 |
Clock | 4436 | 2200 | 6636 | 3498 | 3498 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 4435 | 2311 | 6746 | 3410 | 3410 |
Semaphore | 4495 | 2311 | 6806 | 3418 | 3418 |
Mutex | 4487 | 2311 | 6798 | 3418 | 3418 |
Clock | 4555 | 2311 | 6866 | 3422 | 3422 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 5800 | 2418 | 8218 | 4502 | 4502 |
Semaphore | 6157 | 2446 | 8603 | 4566 | 4566 |
Mutex | 6297 | 2451 | 8748 | 4626 | 4626 |
Timer | 6787 | 2446 | 9233 | 4630 | 4630 |
All sizes are in 8-bit bytes