IAR Cortex-M3 Object Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2650:1
Tool Chain Version: 8.20.2.58
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
Object Name | Size |
---|---|
Hwi | 208 |
Swi | 216 |
Task | 248 |
Semaphore | 192 |
GateMutex | 200 |
Clock | 200 |
POSIX Pthread | 336 |
POSIX Semaphore | 28 |
POSIX Mutex | 160 |
POSIX Timer | 224 |
The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.