GCC Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10168 | 550 | 0 | 10718 | 1024 | 512 | 0 | 1920 | 3456 |
Semaphore | 11080 | 678 | 0 | 11758 | 1024 | 512 | 0 | 1952 | 3488 |
Mutex | 11288 | 802 | 0 | 12090 | 1024 | 512 | 0 | 1996 | 3532 |
Clock | 11564 | 870 | 0 | 12434 | 1024 | 512 | 0 | 2036 | 3572 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11192 | 782 | 0 | 11974 | 1024 | 512 | 0 | 1876 | 3412 |
Semaphore | 11800 | 898 | 0 | 12698 | 1024 | 512 | 0 | 1908 | 3444 |
Mutex | 11856 | 930 | 0 | 12786 | 1024 | 512 | 0 | 1908 | 3444 |
Clock | 12104 | 998 | 0 | 13102 | 1024 | 512 | 0 | 1920 | 3456 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13416 | 938 | 0 | 14354 | 1024 | 1280 | 0 | 2164 | 4468 |
Semaphore | 13520 | 938 | 0 | 14458 | 1024 | 1280 | 0 | 2192 | 4496 |
Mutex | 13668 | 938 | 0 | 14606 | 1024 | 1280 | 0 | 2248 | 4552 |
Timer | 14512 | 1006 | 0 | 15518 | 1024 | 1280 | 0 | 2260 | 4564 |
All sizes are in 8-bit bytes