GCC Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2642:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_12_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 5392 | 1483 | 0 | 6875 | 1024 | 512 | 0 | 1336 | 2872 |
Semaphore | 5464 | 1483 | 0 | 6947 | 1024 | 512 | 0 | 1368 | 2904 |
Mutex | 5544 | 1483 | 0 | 7027 | 1024 | 512 | 0 | 1412 | 2948 |
Clock | 5624 | 1483 | 0 | 7107 | 1024 | 512 | 0 | 1452 | 2988 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 5600 | 1551 | 0 | 7151 | 1024 | 512 | 0 | 1364 | 2900 |
Semaphore | 5680 | 1551 | 0 | 7231 | 1024 | 512 | 0 | 1372 | 2908 |
Mutex | 5664 | 1551 | 0 | 7215 | 1024 | 512 | 0 | 1372 | 2908 |
Clock | 5744 | 1551 | 0 | 7295 | 1024 | 512 | 0 | 1376 | 2912 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 6616 | 1559 | 0 | 8175 | 1024 | 1280 | 0 | 1664 | 3968 |
Semaphore | 6720 | 1559 | 0 | 8279 | 1024 | 1280 | 0 | 1692 | 3996 |
Mutex | 6864 | 1559 | 0 | 8423 | 1024 | 1280 | 0 | 1748 | 4052 |
Timer | 7352 | 1559 | 0 | 8911 | 1024 | 1280 | 0 | 1752 | 4056 |
All sizes are in 8-bit bytes