GCC Cortex-M3 Object Size Benchmarks
Target Platform: ti.platforms.simplelink:CC1350:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
Object Name | Size |
---|---|
Hwi | 48 |
Swi | 56 |
Task | 88 |
Semaphore | 32 |
GateMutex | 40 |
Clock | 40 |
POSIX Pthread | 176 |
POSIX Semaphore | 28 |
POSIX Mutex | 0 |
POSIX Timer | 64 |
All sizes are in 8-bit bytes
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.