GCC Cortex-A15 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmDRA7XX
Tool Chain Version: 7.2.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 52852 | 902 | 0 | 53754 | 1024 | 512 | 0 | 20332 | 21868 |
Semaphore | 53300 | 1026 | 0 | 54326 | 1024 | 512 | 0 | 20364 | 21900 |
Mutex | 53488 | 1102 | 0 | 54590 | 1024 | 512 | 0 | 20408 | 21944 |
Clock | 53992 | 1170 | 0 | 55162 | 1024 | 512 | 0 | 20448 | 21984 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 55252 | 1262 | 0 | 56514 | 1024 | 512 | 0 | 20356 | 21892 |
Semaphore | 54460 | 1254 | 0 | 55714 | 1024 | 512 | 0 | 20364 | 21900 |
Mutex | 54196 | 1186 | 0 | 55382 | 1024 | 512 | 0 | 20364 | 21900 |
Clock | 54648 | 1254 | 0 | 55902 | 1024 | 512 | 0 | 20368 | 21904 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 58068 | 1302 | 0 | 59370 | 1024 | 1536 | 0 | 20736 | 23296 |
Semaphore | 58268 | 1302 | 0 | 59570 | 1024 | 1536 | 0 | 20764 | 23324 |
Mutex | 58548 | 1302 | 0 | 59850 | 1024 | 1536 | 0 | 20808 | 23368 |
Timer | 60044 | 1370 | 0 | 61414 | 1024 | 1536 | 0 | 20812 | 23372 |
All sizes are in 8-bit bytes