SDSPI.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2017-2018, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
66 #ifndef ti_drivers_sd_SDSPI__include
67 #define ti_drivers_sd_SDSPI__include
68 
69 #ifdef __cplusplus
70 extern "C" {
71 #endif
72 
73 #include <stdint.h>
74 #include <ti/drivers/dpl/SemaphoreP.h>
75 #include <ti/drivers/SD.h>
76 #include <ti/drivers/SPI.h>
77 
78 /* SDSPI function table */
79 extern const SD_FxnTable SDSPI_fxnTable;
80 
104 typedef struct SDSPI_HWAttrs_ {
105  uint_least8_t spiIndex;
106  uint16_t spiCsGpioIndex;
107 } SDSPI_HWAttrs;
108 
114 typedef struct SDSPI_Object_ {
115  SemaphoreP_Handle lockSem;
118  bool isOpen;
119 } SDSPI_Object;
120 
121 #ifdef __cplusplus
122 }
123 #endif
124 
125 #endif /* ti_drivers_sd_SDSPI__include */
uint_least8_t spiIndex
Definition: SDSPI.h:105
SPI driver interface.
uint16_t spiCsGpioIndex
Definition: SDSPI.h:106
SPI_Handle spiHandle
Definition: SDSPI.h:116
SDSPI Object.
Definition: SDSPI.h:114
struct SDSPI_HWAttrs_ SDSPI_HWAttrs
SD driver interface.
SPI Global configuration.
Definition: SPI.h:714
The definition of a SD function table that contains the required set of functions to control a specif...
Definition: SD.h:267
enum SD_CardType_ SD_CardType
SD Card type inserted.
const SD_FxnTable SDSPI_fxnTable
SemaphoreP_Handle lockSem
Definition: SDSPI.h:115
SD_CardType cardType
Definition: SDSPI.h:117
Definition: SDSPI.h:104
struct SDSPI_Object_ SDSPI_Object
SDSPI Object.
bool isOpen
Definition: SDSPI.h:118
Copyright 2018, Texas Instruments Incorporated