36 #include "hci_event.h" 39 extern uint8 hciTaskID;
40 extern uint8 hciTestTaskID;
41 extern uint8 hciGapTaskID;
42 extern uint8 hciL2capTaskID;
43 extern uint8 hciSmpTaskID;
52 #define HCI_ASSERT(condition) HAL_ASSERT(condition) 69 #define HCI_TX_PROCESS_EVENT 0x0001 70 #define HCI_TEST_UART_SEND_EVENT 0x0002 71 #define HCI_BDADDR_UPDATED_EVENT 0x4000 74 #define HCI_CTRL_TO_HOST_EVENT 0x01 75 #define HCI_HOST_TO_CTRL_CMD_EVENT 0x02 76 #define HCI_HOST_TO_CTRL_DATA_EVENT 0x03 78 #define HCI_BDADDR_LEN 6 81 #define HCI_MAX_CMD_PKT_SIZE 0xFF 82 #define HCI_MAX_DATA_PKT_SIZE 0xFFFF 85 #define HCI_DATA_MAX_DATA_LENGTH 27 93 #define HCI_CMD_MIN_LENGTH 4 101 #define HCI_EVENT_MIN_LENGTH 3 109 #define HCI_EXT_GAP_ADV_EVENT_MIN_LENGTH 9 117 #define HCI_DATA_MIN_LENGTH 5 119 #define HCI_MAX_NUM_CONNECTIONS 0x03 121 #define HCI_TX_DATA_ANY_CONNECTION 0xFF 124 #define HCI_CMD_PACKET 0x01 125 #define HCI_ACL_DATA_PACKET 0x02 126 #define HCI_SCO_DATA_PACKET 0x03 127 #define HCI_EVENT_PACKET 0x04 128 #define HCI_EXTENDED_CMD_PACKET 0x09 132 #define HCI_PARSER_STATE_PKT_TYPE 0 133 #define HCI_CMD_PARSER_STATE_OPCODE 1 134 #define HCI_CMD_PARSER_STATE_LENGTH 2 135 #define HCI_CMD_PARSER_STATE_DATA 3 136 #define HCI_DATA_PARSER_STATE_HANDLE 4 137 #define HCI_DATA_PARSER_STATE_LENGTH 5 138 #define HCI_DATA_PARSER_STATE_DATA 6 141 #define HCI_OPCODE_CSG_LINK_LAYER 0 142 #define HCI_OPCODE_CSG_CSG_L2CAP 1 143 #define HCI_OPCODE_CSG_CSG_ATT 2 144 #define HCI_OPCODE_CSG_CSG_GATT 3 145 #define HCI_OPCODE_CSG_CSG_GAP 4 146 #define HCI_OPCODE_CSG_CSG_SM 5 147 #define HCI_OPCODE_CSG_CSG_Reserved 6 148 #define HCI_OPCODE_CSG_CSG_USER_PROFILE 7 151 #define VENDOR_SPECIFIC_OGF 0x3F 161 #define HCI_DISCONNECT 0x0406 162 #define HCI_READ_REMOTE_VERSION_INFO 0x041D 166 #define HCI_SET_EVENT_MASK 0x0C01 167 #define HCI_RESET 0x0C03 168 #define HCI_READ_TRANSMIT_POWER 0x0C2D 169 #define HCI_SET_CONTROLLER_TO_HOST_FLOW_CONTROL 0x0C31 171 #define HCI_HOST_BUFFER_SIZE 0x0C33 172 #define HCI_HOST_NUM_COMPLETED_PACKETS 0x0C35 174 #define HCI_SET_EVENT_MASK_PAGE_2 0x0C63 175 #define HCI_READ_AUTH_PAYLOAD_TIMEOUT 0x0C7B 176 #define HCI_WRITE_AUTH_PAYLOAD_TIMEOUT 0x0C7C 179 #define HCI_READ_LOCAL_VERSION_INFO 0x1001 180 #define HCI_READ_LOCAL_SUPPORTED_COMMANDS 0x1002 181 #define HCI_READ_LOCAL_SUPPORTED_FEATURES 0x1003 182 #define HCI_READ_BDADDR 0x1009 185 #define HCI_READ_RSSI 0x1405 189 #define HCI_LE_SET_EVENT_MASK 0x2001 190 #define HCI_LE_READ_BUFFER_SIZE 0x2002 191 #define HCI_LE_READ_LOCAL_SUPPORTED_FEATURES 0x2003 192 #define HCI_LE_SET_RANDOM_ADDR 0x2005 194 #define HCI_LE_SET_ADV_PARAM 0x2006 195 #define HCI_LE_READ_ADV_CHANNEL_TX_POWER 0x2007 196 #define HCI_LE_SET_ADV_DATA 0x2008 197 #define HCI_LE_SET_SCAN_RSP_DATA 0x2009 198 #define HCI_LE_SET_ADV_ENABLE 0x200A 199 #define HCI_LE_SET_SCAN_PARAM 0x200B 200 #define HCI_LE_SET_SCAN_ENABLE 0x200C 201 #define HCI_LE_CREATE_CONNECTION 0x200D 202 #define HCI_LE_CREATE_CONNECTION_CANCEL 0x200E 203 #define HCI_LE_READ_WHITE_LIST_SIZE 0x200F 205 #define HCI_LE_CLEAR_WHITE_LIST 0x2010 206 #define HCI_LE_ADD_WHITE_LIST 0x2011 207 #define HCI_LE_REMOVE_WHITE_LIST 0x2012 208 #define HCI_LE_CONNECTION_UPDATE 0x2013 210 #define HCI_LE_SET_HOST_CHANNEL_CLASSIFICATION 0x2014 212 #define HCI_LE_READ_CHANNEL_MAP 0x2015 213 #define HCI_LE_READ_REMOTE_USED_FEATURES 0x2016 214 #define HCI_LE_ENCRYPT 0x2017 215 #define HCI_LE_RAND 0x2018 216 #define HCI_LE_START_ENCRYPTION 0x2019 218 #define HCI_LE_LTK_REQ_REPLY 0x201A 219 #define HCI_LE_LTK_REQ_NEG_REPLY 0x201B 220 #define HCI_LE_READ_SUPPORTED_STATES 0x201C 222 #define HCI_LE_RECEIVER_TEST 0x201D 223 #define HCI_LE_TRANSMITTER_TEST 0x201E 224 #define HCI_LE_TEST_END 0x201F 226 #define HCI_LE_REMOTE_CONN_PARAM_REQ_REPLY 0x2020 228 #define HCI_LE_REMOTE_CONN_PARAM_REQ_NEG_REPLY 0x2021 231 #define HCI_LE_SET_DATA_LENGTH 0x2022 232 #define HCI_LE_READ_SUGGESTED_DEFAULT_DATA_LENGTH 0x2023 233 #define HCI_LE_WRITE_SUGGESTED_DEFAULT_DATA_LENGTH 0x2024 234 #define HCI_LE_READ_LOCAL_P256_PUBLIC_KEY 0x2025 236 #define HCI_LE_GENERATE_DHKEY 0x2026 237 #define HCI_LE_ADD_DEVICE_TO_RESOLVING_LIST 0x2027 239 #define HCI_LE_REMOVE_DEVICE_FROM_RESOLVING_LIST 0x2028 240 #define HCI_LE_CLEAR_RESOLVING_LIST 0x2029 241 #define HCI_LE_READ_RESOLVING_LIST_SIZE 0x202A 242 #define HCI_LE_READ_PEER_RESOLVABLE_ADDRESS 0x202B 243 #define HCI_LE_READ_LOCAL_RESOLVABLE_ADDRESS 0x202C 244 #define HCI_LE_SET_ADDRESS_RESOLUTION_ENABLE 0x202D 246 #define HCI_LE_SET_RESOLVABLE_PRIVATE_ADDRESS_TIMEOUT 0x202E 248 #define HCI_LE_READ_MAX_DATA_LENGTH 0x202F 249 #define HCI_LE_SET_PRIVACY_MODE 0x204E 251 #define HCI_LE_READ_PHY 0x2030 252 #define HCI_LE_SET_DEFAULT_PHY 0x2031 253 #define HCI_LE_SET_PHY 0x2032 254 #define HCI_LE_ENHANCED_RECEIVER_TEST 0x2033 255 #define HCI_LE_ENHANCED_TRANSMITTER_TEST 0x2034 256 #define HCI_LE_READ_TX_POWER 0x204B 257 #define HCI_LE_READ_RF_PATH_COMPENSATION 0x204C 258 #define HCI_LE_WRITE_RF_PATH_COMPENSATION 0x204D 259 #define HCI_LE_SET_ADV_SET_RANDOM_ADDRESS 0x2035 261 #define HCI_LE_SET_EXT_ADV_PARAMETERS 0x2036 262 #define HCI_LE_SET_EXT_ADV_DATA 0x2037 263 #define HCI_LE_SET_EXT_SCAN_RESPONSE_DATA 0x2038 264 #define HCI_LE_SET_EXT_ADV_ENABLE 0x2039 265 #define HCI_LE_READ_MAX_ADV_DATA_LENGTH 0x203A 266 #define HCI_LE_READ_NUM_SUPPORTED_ADV_SETS 0x203B 267 #define HCI_LE_REMOVE_ADV_SET 0x203C 268 #define HCI_LE_CLEAR_ADV_SETS 0x203D 269 #define HCI_LE_SET_PERIODIC_ADV_PARAMETERS 0x203E 270 #define HCI_LE_SET_PERIODIC_ADV_DATA 0x203F 271 #define HCI_LE_SET_PERIODIC_ADV_ENABLE 0x2040 272 #define HCI_LE_SET_EXT_SCAN_PARAMETERS 0x2041 273 #define HCI_LE_SET_EXT_SCAN_ENABLE 0x2042 274 #define HCI_LE_EXT_CREATE_CONN 0x2043 279 #define HCI_EXT_SET_RX_GAIN 0xFC00 280 #define HCI_EXT_SET_TX_POWER 0xFC01 281 #define HCI_EXT_ONE_PKT_PER_EVT 0xFC02 282 #define HCI_EXT_CLK_DIVIDE_ON_HALT 0xFC03 284 #define HCI_EXT_DECLARE_NV_USAGE 0xFC04 285 #define HCI_EXT_DECRYPT 0xFC05 287 #define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES 0xFC06 288 #define HCI_EXT_SET_FAST_TX_RESP_TIME 0xFC07 289 #define HCI_EXT_MODEM_TEST_TX 0xFC08 290 #define HCI_EXT_MODEM_HOP_TEST_TX 0xFC09 291 #define HCI_EXT_MODEM_TEST_RX 0xFC0A 292 #define HCI_EXT_END_MODEM_TEST 0xFC0B 293 #define HCI_EXT_SET_BDADDR 0xFC0C 295 #define HCI_EXT_SET_SCA 0xFC0D 297 #define HCI_EXT_ENABLE_PTM 0xFC0E 298 #define HCI_EXT_SET_FREQ_TUNE 0xFC0F 299 #define HCI_EXT_SAVE_FREQ_TUNE 0xFC10 300 #define HCI_EXT_SET_MAX_DTM_TX_POWER 0xFC11 301 #define HCI_EXT_MAP_PM_IO_PORT 0xFC12 303 #define HCI_EXT_DISCONNECT_IMMED 0xFC13 305 #define HCI_EXT_PER 0xFC14 306 #define HCI_EXT_PER_BY_CHAN 0xFC15 307 #define HCI_EXT_EXTEND_RF_RANGE 0xFC16 309 #define HCI_EXT_HALT_DURING_RF 0xFC19 312 #define HCI_EXT_OVERRIDE_SL 0xFC1A 313 #define HCI_EXT_BUILD_REVISION 0xFC1B 315 #define HCI_EXT_DELAY_SLEEP 0xFC1C 317 #define HCI_EXT_RESET_SYSTEM 0xFC1D 319 #define HCI_EXT_OVERLAPPED_PROCESSING 0xFC1E 321 #define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT 0xFC1F 323 #define HCI_EXT_GET_CONNECTION_INFO 0xFC20 325 #define HCI_EXT_SET_MAX_DATA_LENGTH 0xFC21 327 #define HCI_EXT_SET_DTM_TX_PKT_CNT 0xFC24 328 #define HCI_EXT_READ_RAND_ADDR 0xFC25 330 #define HCI_EXT_ENHANCED_MODEM_TEST_TX 0xFC27 332 #define HCI_EXT_ENHANCED_MODEM_HOP_TEST_TX 0xFC28 333 #define HCI_EXT_ENHANCED_MODEM_TEST_RX 0xFC29 335 #define HCI_EXT_LL_TEST_MODE 0xFC70 338 #define HCI_EXT_LE_SET_EXT_ADV_DATA 0xFC71 339 #define HCI_EXT_LE_SET_EXT_SCAN_RESPONSE_DATA 0xFC72 347 #define HCI_DISCONNECTION_COMPLETE_EVENT_CODE 0x05 348 #define HCI_ENCRYPTION_CHANGE_EVENT_CODE 0x08 349 #define HCI_READ_REMOTE_INFO_COMPLETE_EVENT_CODE 0x0C 350 #define HCI_COMMAND_COMPLETE_EVENT_CODE 0x0E 351 #define HCI_COMMAND_STATUS_EVENT_CODE 0x0F 352 #define HCI_BLE_HARDWARE_ERROR_EVENT_CODE 0x10 353 #define HCI_NUM_OF_COMPLETED_PACKETS_EVENT_CODE 0x13 354 #define HCI_DATA_BUFFER_OVERFLOW_EVENT 0x1A 355 #define HCI_KEY_REFRESH_COMPLETE_EVENT_CODE 0x30 356 #define HCI_APTO_EXPIRED_EVENT_CODE 0x57 359 #define HCI_LE_EVENT_CODE 0x3E 362 #define HCI_BLE_CONNECTION_COMPLETE_EVENT 0x01 363 #define HCI_BLE_ADV_REPORT_EVENT 0x02 364 #define HCI_BLE_CONN_UPDATE_COMPLETE_EVENT 0x03 365 #define HCI_BLE_READ_REMOTE_FEATURE_COMPLETE_EVENT 0x04 366 #define HCI_BLE_LTK_REQUESTED_EVENT 0x05 368 #define HCI_BLE_REMOTE_CONN_PARAM_REQUEST_EVENT 0x06 370 #define HCI_BLE_DATA_LENGTH_CHANGE_EVENT 0x07 371 #define HCI_BLE_READ_LOCAL_P256_PUBLIC_KEY_COMPLETE_EVENT 0x08 372 #define HCI_BLE_GENERATE_DHKEY_COMPLETE_EVENT 0x09 373 #define HCI_BLE_ENHANCED_CONNECTION_COMPLETE_EVENT 0x0A 374 #define HCI_BLE_DIRECT_ADVERTISING_REPORT_EVENT 0x0B 376 #define HCI_BLE_PHY_UPDATE_COMPLETE_EVENT 0x0C 378 #define HCI_BLE_EXTENDED_ADV_REPORT_EVENT 0x0D 379 #define HCI_BLE_PERIODIC_ADV_SYNCH_ESTABLISHED_EVENT 0x0E 380 #define HCI_BLE_PERIODIC_ADV_REPORT_EVENT 0x0F 381 #define HCI_BLE_PERIODIC_ADV_SYNCH_LOST_EVENT 0x10 382 #define HCI_BLE_SCAN_TIMEOUT_EVENT 0x11 383 #define HCI_BLE_ADV_SET_TERMINATED_EVENT 0x12 384 #define HCI_BLE_SCAN_REQUEST_RECEIVED_EVENT 0x13 385 #define HCI_BLE_CHANNEL_SELECTION_ALGORITHM_EVENT 0x14 386 // VS Meta Event Codes - Texas Instruments Inc specific! 387 #define HCI_BLE_SCAN_REQ_REPORT_EVENT 0x80 389 #define HCI_VE_EVENT_CODE 0xFF 392 #define HCI_EXT_SET_RX_GAIN_EVENT 0x0400 393 #define HCI_EXT_SET_TX_POWER_EVENT 0x0401 394 #define HCI_EXT_ONE_PKT_PER_EVT_EVENT 0x0402 395 #define HCI_EXT_CLK_DIVIDE_ON_HALT_EVENT 0x0403 397 #define HCI_EXT_DECLARE_NV_USAGE_EVENT 0x0404 398 #define HCI_EXT_DECRYPT_EVENT 0x0405 400 #define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES_EVENT 0x0406 401 #define HCI_EXT_SET_FAST_TX_RESP_TIME_EVENT 0x0407 402 #define HCI_EXT_MODEM_TEST_TX_EVENT 0x0408 403 #define HCI_EXT_MODEM_HOP_TEST_TX_EVENT 0x0409 404 #define HCI_EXT_MODEM_TEST_RX_EVENT 0x040A 405 #define HCI_EXT_END_MODEM_TEST_EVENT 0x040B 406 #define HCI_EXT_SET_BDADDR_EVENT 0x040C 408 #define HCI_EXT_SET_SCA_EVENT 0x040D 410 #define HCI_EXT_ENABLE_PTM_EVENT 0x040E 411 #define HCI_EXT_SET_FREQ_TUNE_EVENT 0x040F 412 #define HCI_EXT_SAVE_FREQ_TUNE_EVENT 0x0410 413 #define HCI_EXT_SET_MAX_DTM_TX_POWER_EVENT 0x0411 414 #define HCI_EXT_MAP_PM_IO_PORT_EVENT 0x0412 416 #define HCI_EXT_DISCONNECT_IMMED_EVENT 0x0413 418 #define HCI_EXT_PER_EVENT 0x0414 419 #define HCI_EXT_PER_BY_CHAN_EVENT 0x0415 420 #define HCI_EXT_EXTEND_RF_RANGE_EVENT 0x0416 422 #define HCI_EXT_HALT_DURING_RF_EVENT 0x0419 425 #define HCI_EXT_OVERRIDE_SL_EVENT 0x041A 426 #define HCI_EXT_BUILD_REVISION_EVENT 0x041B 428 #define HCI_EXT_DELAY_SLEEP_EVENT 0x041C 430 #define HCI_EXT_RESET_SYSTEM_EVENT 0x041D 432 #define HCI_EXT_OVERLAPPED_PROCESSING_EVENT 0x041E 434 #define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT_EVENT 0x041F 436 #define HCI_EXT_GET_CONNECTION_INFO_EVENT 0x0420 438 #define HCI_EXT_SET_MAX_DATA_LENGTH_EVENT 0x0421 440 #define HCI_EXT_SET_DTM_TX_PKT_CNT_EVENT 0x0424 441 #define HCI_EXT_READ_RAND_ADDR_EVENT 0x0425 443 #define HCI_EXT_LE_ADV_EVENT 0x0425 445 #define HCI_EXT_LE_SCAN_EVENT 0x0426 447 #define HCI_EXT_ENHANCED_MODEM_TEST_TX_EVENT 0x0427 448 #define HCI_EXT_ENHANCED_MODEM_HOP_TEST_TX_EVENT 0x0428 449 #define HCI_EXT_ENHANCED_MODEM_TEST_RX_EVENT 0x0429 451 #define HCI_EXT_LL_TEST_MODE_EVENT 0x0470 483 extern void HCI_Init( uint8 taskID );
494 extern void HCI_TL_getCmdResponderID( uint8 taskID );
507 extern uint16 HCI_ProcessEvent( uint8 task_id,
This API allows the software components in the Z-Stack to be written independently of the specifics o...