40 #ifndef __SHARPLCD_H__ 41 #define __SHARPLCD_H__ 56 #define MAX_PALETTE_COLORS 2 58 #define SHARP_BLACK 0x00 59 #define SHARP_WHITE 0xFF 61 #define SHARP_SEND_TOGGLE_VCOM_COMMAND 0x01 62 #define SHARP_SKIP_TOGGLE_VCOM_COMMAND 0x00 64 #define SHARP_LCD_TRAILER_BYTE 0x00 66 #define SHARP_VCOM_TOGGLE_BIT 0x40 67 #define SHARP_LCD_CMD_CHANGE_VCOM 0x00 68 #define SHARP_LCD_CMD_CLEAR_SCREEN 0x20 69 #define SHARP_LCD_CMD_WRITE_LINE 0x80 96 #define DPYCOLORTRANSLATE(c) ((c != 0) ? c = 1 : c) // Why not (!!c)? 104 extern const Graphics_Display_Functions
g_sharpFxns;
109 #endif // __SHARPLCD_H__ uint8_t PIN_Id
Pin identifier data type.
Definition: PIN.h:550
SPI Global configuration.
Definition: SPI.h:698
underlying data structure for type PIN_State
Definition: PIN.h:680
void SharpGrLib_sendToggleVCOMCommand()
const Graphics_Display_Functions g_sharpFxns
Generic PIN & GPIO driver.
void SharpGrLib_init(SPI_Handle hSpi, PIN_Handle hPin, PIN_Id csPin)