SimpleLink MCU SDK Driver API Reference

TI Middleware

Middleware modules are device and development board independent software modules that only depend on drivers for functionality. Shown below is a list generic middleware modules available to applications:

Drivers

Shown below is a matrix of available drivers.

NOTE: Please view the Device Specific driver implementations as they may contain or exclude certain features that are defined in the top level interfaces.

Driver Interfaces CC13xx/CC26xx
Implementations
ADC.h ADCCC26XX.h
ADCBuf.h ADCBufCC26XX.h
Crypto CryptoCC26XX.h
GPIO.h GPIOCC26XX.h
GPTimer GPTimerCC26XX.h
I2C.h I2CCC26XX.h
NVS.h NVSCC26XX.h NVSSPI25X.h
PDM PDMCC26XX.h
PIN.h PINCC26XX.h
Power.h PowerCC26XX.h
PWM.h PWMTimerCC26XX.h
RF RF.h
SPI.h SPICC26XXDMA.h
UART.h UARTCC26XX.h
UDMA UDMACC26XX.h
Watchdog.h WatchdogCC26XX.h

Display Driver

The Display driver is designed to abstract operations & considerations specific to a given output method.

Display Driver Interface Implementations
Display.h DisplayDogm1286.h
DisplayExt.h
DisplayHost.h
DisplaySharp.h
DisplayUart.h

Driver Utilities

These utilities are helper modules available to drivers. Shown below is a list of utility modules available to drivers:

Copyright 2017, Texas Instruments Incorporated