TI BLE5-Stack API Documentation  1.00.01.04
hci_tl.h
Go to the documentation of this file.
1 /******************************************************************************
2 
3  Group: WCS, BTS
4  $Target Device: DEVICES $
5 
6  ******************************************************************************
7  $License: TISD 2009 $
8  ******************************************************************************
9  $Release Name: PACKAGE NAME $
10  $Release Date: PACKAGE RELEASE DATE $
11  *****************************************************************************/
12 
21 #ifndef HCI_TL_H
22 #define HCI_TL_H
23 
24 #ifdef __cplusplus
25 extern "C"
26 {
27 #endif
28 
29 /*******************************************************************************
30  * INCLUDES
31  */
32 
33 #include "hci.h"
34 #include "osal.h"
35 #include "hci_data.h"
36 #include "hci_event.h"
37 
39 extern uint8 hciTaskID;
40 extern uint8 hciTestTaskID;
41 extern uint8 hciGapTaskID;
42 extern uint8 hciL2capTaskID;
43 extern uint8 hciSmpTaskID;
45 
46 /*******************************************************************************
47  * MACROS
48  */
49 
51 #define HCI_ASSERT(condition) HAL_ASSERT(condition)
52  // end of HCI
54 
55 /*******************************************************************************
56  * CONSTANTS
57  */
58 
64 // OSAL Task Events
65 #define HCI_TX_PROCESS_EVENT 0x0001
66 #define HCI_TEST_UART_SEND_EVENT 0x0002
67 #define HCI_ADV_NOTICE_EVENT 0x0004
68 #define HCI_SCAN_NOTICE_EVENT 0x0008
69 #define HCI_CONN_NOTICE_EVENT 0x0010
70 #define HCI_BDADDR_UPDATED_EVENT 0x4000
71 
72 // OSAL Message Header Events
73 #define HCI_CTRL_TO_HOST_EVENT 0x01
74 #define HCI_HOST_TO_CTRL_CMD_EVENT 0x02
75 #define HCI_HOST_TO_CTRL_DATA_EVENT 0x03
76 
77 #define HCI_BDADDR_LEN 6
78 
79 // Max Allowed HCI Packet
80 #define HCI_MAX_CMD_PKT_SIZE 0xFF
81 #define HCI_MAX_DATA_PKT_SIZE 0xFFFF
82 
83 // Max Data Length in Packet
84 #define HCI_DATA_MAX_DATA_LENGTH 27
85 
86 
92 #define HCI_CMD_MIN_LENGTH 4
93 
100 #define HCI_EVENT_MIN_LENGTH 3
101 
102 
109 #define HCI_DATA_MIN_LENGTH 5
110 
111 #define HCI_MAX_NUM_CONNECTIONS 0x03
112 
113 #define HCI_TX_DATA_ANY_CONNECTION 0xFF
114 
115 // HCI Packet Types
116 #define HCI_CMD_PACKET 0x01
117 #define HCI_ACL_DATA_PACKET 0x02
118 #define HCI_SCO_DATA_PACKET 0x03
119 #define HCI_EVENT_PACKET 0x04
120 
121 
122 // States for Command and Data packet parser
123 #define HCI_PARSER_STATE_PKT_TYPE 0
124 #define HCI_CMD_PARSER_STATE_OPCODE 1
125 #define HCI_CMD_PARSER_STATE_LENGTH 2
126 #define HCI_CMD_PARSER_STATE_DATA 3
127 #define HCI_DATA_PARSER_STATE_HANDLE 4
128 #define HCI_DATA_PARSER_STATE_LENGTH 5
129 #define HCI_DATA_PARSER_STATE_DATA 6
130 
131 // HCI Command Subgroup
132 #define HCI_OPCODE_CSG_LINK_LAYER 0
133 #define HCI_OPCODE_CSG_CSG_L2CAP 1
134 #define HCI_OPCODE_CSG_CSG_ATT 2
135 #define HCI_OPCODE_CSG_CSG_GATT 3
136 #define HCI_OPCODE_CSG_CSG_GAP 4
137 #define HCI_OPCODE_CSG_CSG_SM 5
138 #define HCI_OPCODE_CSG_CSG_Reserved 6
139 #define HCI_OPCODE_CSG_CSG_USER_PROFILE 7
140 
141 // Vendor Specific OGF
142 #define VENDOR_SPECIFIC_OGF 0x3F
143 
144 /*
145 ** HCI Command Opcodes
146 */
147 
148 // Link Control Commands
149 #define HCI_DISCONNECT 0x0406
150 #define HCI_READ_REMOTE_VERSION_INFO 0x041D
151 
152 // Controller and Baseband Commands
153 #define HCI_SET_EVENT_MASK 0x0C01
154 #define HCI_RESET 0x0C03
155 #define HCI_READ_TRANSMIT_POWER 0x0C2D
156 #define HCI_SET_CONTROLLER_TO_HOST_FLOW_CONTROL 0x0C31
158 #define HCI_HOST_BUFFER_SIZE 0x0C33
159 #define HCI_HOST_NUM_COMPLETED_PACKETS 0x0C35
161 #define HCI_SET_EVENT_MASK_PAGE_2 0x0C63
162 #define HCI_READ_AUTH_PAYLOAD_TIMEOUT 0x0C7B
163 #define HCI_WRITE_AUTH_PAYLOAD_TIMEOUT 0x0C7C
164 
165 // Information Parameters
166 #define HCI_READ_LOCAL_VERSION_INFO 0x1001
167 #define HCI_READ_LOCAL_SUPPORTED_COMMANDS 0x1002
168 #define HCI_READ_LOCAL_SUPPORTED_FEATURES 0x1003
169 #define HCI_READ_BDADDR 0x1009
170 
171 // Status Parameters
172 #define HCI_READ_RSSI 0x1405
173 
174 // LE Commands
175 // V4.0
176 #define HCI_LE_SET_EVENT_MASK 0x2001
177 #define HCI_LE_READ_BUFFER_SIZE 0x2002
178 #define HCI_LE_READ_LOCAL_SUPPORTED_FEATURES 0x2003
179 #define HCI_LE_SET_RANDOM_ADDR 0x2005
180 #define HCI_LE_SET_ADV_PARAM 0x2006
181 #define HCI_LE_READ_ADV_CHANNEL_TX_POWER 0x2007
182 #define HCI_LE_SET_ADV_DATA 0x2008
183 #define HCI_LE_SET_SCAN_RSP_DATA 0x2009
184 #define HCI_LE_SET_ADV_ENABLE 0x200A
185 #define HCI_LE_SET_SCAN_PARAM 0x200B
186 #define HCI_LE_SET_SCAN_ENABLE 0x200C
187 #define HCI_LE_CREATE_CONNECTION 0x200D
188 #define HCI_LE_CREATE_CONNECTION_CANCEL 0x200E
189 #define HCI_LE_READ_WHITE_LIST_SIZE 0x200F
190 #define HCI_LE_CLEAR_WHITE_LIST 0x2010
191 #define HCI_LE_ADD_WHITE_LIST 0x2011
192 #define HCI_LE_REMOVE_WHITE_LIST 0x2012
193 #define HCI_LE_CONNECTION_UPDATE 0x2013
194 #define HCI_LE_SET_HOST_CHANNEL_CLASSIFICATION 0x2014
195 #define HCI_LE_READ_CHANNEL_MAP 0x2015
196 #define HCI_LE_READ_REMOTE_USED_FEATURES 0x2016
197 #define HCI_LE_ENCRYPT 0x2017
198 #define HCI_LE_RAND 0x2018
199 #define HCI_LE_START_ENCRYPTION 0x2019
200 #define HCI_LE_LTK_REQ_REPLY 0x201A
201 #define HCI_LE_LTK_REQ_NEG_REPLY 0x201B
202 #define HCI_LE_READ_SUPPORTED_STATES 0x201C
203 #define HCI_LE_RECEIVER_TEST 0x201D
204 #define HCI_LE_TRANSMITTER_TEST 0x201E
205 #define HCI_LE_TEST_END 0x201F
206 // V4.1
207 #define HCI_LE_REMOTE_CONN_PARAM_REQ_REPLY 0x2020
208 #define HCI_LE_REMOTE_CONN_PARAM_REQ_NEG_REPLY 0x2021
209 // V4.2
210 #define HCI_LE_SET_DATA_LENGTH 0x2022
211 #define HCI_LE_READ_SUGGESTED_DEFAULT_DATA_LENGTH 0x2023
212 #define HCI_LE_WRITE_SUGGESTED_DEFAULT_DATA_LENGTH 0x2024
213 #define HCI_LE_READ_LOCAL_P256_PUBLIC_KEY 0x2025
214 #define HCI_LE_GENERATE_DHKEY 0x2026
215 #define HCI_LE_ADD_DEVICE_TO_RESOLVING_LIST 0x2027
216 #define HCI_LE_REMOVE_DEVICE_FROM_RESOLVING_LIST 0x2028
217 #define HCI_LE_CLEAR_RESOLVING_LIST 0x2029
218 #define HCI_LE_READ_RESOLVING_LIST_SIZE 0x202A
219 #define HCI_LE_READ_PEER_RESOLVABLE_ADDRESS 0x202B
220 #define HCI_LE_READ_LOCAL_RESOLVABLE_ADDRESS 0x202C
221 #define HCI_LE_SET_ADDRESS_RESOLUTION_ENABLE 0x202D
222 #define HCI_LE_SET_RESOLVABLE_PRIVATE_ADDRESS_TIMEOUT 0x202E
223 #define HCI_LE_READ_MAX_DATA_LENGTH 0x202F
224 #define HCI_LE_SET_PRIVACY_MODE 0x204E
225 // V5.0
226 #define HCI_LE_READ_PHY 0x2030
227 #define HCI_LE_SET_DEFAULT_PHY 0x2031
228 #define HCI_LE_SET_PHY 0x2032
229 #define HCI_LE_ENHANCED_RECEIVER_TEST 0x2033
230 #define HCI_LE_ENHANCED_TRANSMITTER_TEST 0x2034
231 // LE Vendor Specific LL Extension Commands
233 #define HCI_EXT_SET_RX_GAIN 0xFC00
234 #define HCI_EXT_SET_TX_POWER 0xFC01
235 #define HCI_EXT_ONE_PKT_PER_EVT 0xFC02
236 #define HCI_EXT_CLK_DIVIDE_ON_HALT 0xFC03
238 #define HCI_EXT_DECLARE_NV_USAGE 0xFC04
239 #define HCI_EXT_DECRYPT 0xFC05
241 #define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES 0xFC06
242 #define HCI_EXT_SET_FAST_TX_RESP_TIME 0xFC07
243 #define HCI_EXT_MODEM_TEST_TX 0xFC08
244 #define HCI_EXT_MODEM_HOP_TEST_TX 0xFC09
245 #define HCI_EXT_MODEM_TEST_RX 0xFC0A
246 #define HCI_EXT_END_MODEM_TEST 0xFC0B
247 #define HCI_EXT_SET_BDADDR 0xFC0C
248 #define HCI_EXT_SET_SCA 0xFC0D
249 #define HCI_EXT_ENABLE_PTM 0xFC0E
250 #define HCI_EXT_SET_FREQ_TUNE 0xFC0F
251 #define HCI_EXT_SAVE_FREQ_TUNE 0xFC10
252 #define HCI_EXT_SET_MAX_DTM_TX_POWER 0xFC11
253 #define HCI_EXT_MAP_PM_IO_PORT 0xFC12
255 #define HCI_EXT_DISCONNECT_IMMED 0xFC13
257 #define HCI_EXT_PER 0xFC14
258 #define HCI_EXT_PER_BY_CHAN 0xFC15
259 #define HCI_EXT_EXTEND_RF_RANGE 0xFC16
261 #define HCI_EXT_ADV_EVENT_NOTICE 0xFC17
263 #define HCI_EXT_CONN_EVENT_NOTICE 0xFC18
264 #define HCI_EXT_HALT_DURING_RF 0xFC19
266 #define HCI_EXT_OVERRIDE_SL 0xFC1A
267 #define HCI_EXT_BUILD_REVISION 0xFC1B
269 #define HCI_EXT_DELAY_SLEEP 0xFC1C
271 #define HCI_EXT_RESET_SYSTEM 0xFC1D
273 #define HCI_EXT_OVERLAPPED_PROCESSING 0xFC1E
275 #define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT 0xFC1F
277 #define HCI_EXT_GET_CONNECTION_INFO 0xFC20
278 #define HCI_EXT_SET_MAX_DATA_LENGTH 0xFC21
279 #define HCI_EXT_SCAN_EVENT_NOTICE 0xFC22
280 #define HCI_EXT_SCAN_REQ_REPORT 0xFC23
281 #define HCI_EXT_SET_DTM_TX_PKT_CNT 0xFC24
282 
283 #define HCI_EXT_LL_TEST_MODE 0xFC70
285 
287 /*
288 ** HCI Event Codes
289 */
290 
291 // BT Events
292 #define HCI_DISCONNECTION_COMPLETE_EVENT_CODE 0x05
293 #define HCI_ENCRYPTION_CHANGE_EVENT_CODE 0x08
294 #define HCI_READ_REMOTE_INFO_COMPLETE_EVENT_CODE 0x0C
295 #define HCI_COMMAND_COMPLETE_EVENT_CODE 0x0E
296 #define HCI_COMMAND_STATUS_EVENT_CODE 0x0F
297 #define HCI_BLE_HARDWARE_ERROR_EVENT_CODE 0x10
298 #define HCI_NUM_OF_COMPLETED_PACKETS_EVENT_CODE 0x13
299 #define HCI_DATA_BUFFER_OVERFLOW_EVENT 0x1A
300 #define HCI_KEY_REFRESH_COMPLETE_EVENT_CODE 0x30
301 #define HCI_APTO_EXPIRED_EVENT_CODE 0x57
302 
303 // LE Event Code (for LE Meta Events)
304 #define HCI_LE_EVENT_CODE 0x3E
305 
306 // LE Meta Event Codes
307 #define HCI_BLE_CONNECTION_COMPLETE_EVENT 0x01
308 #define HCI_BLE_ADV_REPORT_EVENT 0x02
309 #define HCI_BLE_CONN_UPDATE_COMPLETE_EVENT 0x03
310 #define HCI_BLE_READ_REMOTE_FEATURE_COMPLETE_EVENT 0x04
311 #define HCI_BLE_LTK_REQUESTED_EVENT 0x05
312 // V4.1
313 #define HCI_BLE_REMOTE_CONN_PARAM_REQUEST_EVENT 0x06
314 // V4.2
315 #define HCI_BLE_DATA_LENGTH_CHANGE_EVENT 0x07
316 #define HCI_BLE_READ_LOCAL_P256_PUBLIC_KEY_COMPLETE_EVENT 0x08
317 #define HCI_BLE_GENERATE_DHKEY_COMPLETE_EVENT 0x09
318 #define HCI_BLE_ENHANCED_CONNECTION_COMPLETE_EVENT 0x0A
319 #define HCI_BLE_DIRECT_ADVERTISING_REPORT_EVENT 0x0B
320 // V5.0
321 #define HCI_BLE_PHY_UPDATE_COMPLETE_EVENT 0x0C
322 
323 #define HCI_BLE_EXTENDED_ADV_REPORT_EVENT 0x0D
324 #define HCI_BLE_PERIODIC_ADV_SYNCH_ESTABLISHED_EVENT 0x0E
325 #define HCI_BLE_PERIODIC_ADV_REPORT_EVENT 0x0F
326 #define HCI_BLE_PERIODIC_ADV_SYNCH_LOST_EVENT 0x10
327 #define HCI_BLE_SCAN_TIMEOUT_EVENT 0x11
328 #define HCI_BLE_ADV_SET_TERMINATED_EVENT 0x12
329 #define HCI_BLE_SCAN_REQUEST_RECEIVED_EVENT 0x13
330 #define HCI_BLE_CHANNEL_SELECTION_ALGORITHM_EVENT 0x14
331 // VS Meta Event Codes - Texas Instruments Inc specific!
332 #define HCI_BLE_SCAN_REQ_REPORT_EVENT 0x80
333 
334 #define HCI_VE_EVENT_CODE 0xFF
335 
336 // LE Vendor Specific LL Extension Events
337 #define HCI_EXT_SET_RX_GAIN_EVENT 0x0400
338 #define HCI_EXT_SET_TX_POWER_EVENT 0x0401
339 #define HCI_EXT_ONE_PKT_PER_EVT_EVENT 0x0402
340 #define HCI_EXT_CLK_DIVIDE_ON_HALT_EVENT 0x0403
342 #define HCI_EXT_DECLARE_NV_USAGE_EVENT 0x0404
343 #define HCI_EXT_DECRYPT_EVENT 0x0405
345 #define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES_EVENT 0x0406
346 #define HCI_EXT_SET_FAST_TX_RESP_TIME_EVENT 0x0407
347 #define HCI_EXT_MODEM_TEST_TX_EVENT 0x0408
348 #define HCI_EXT_MODEM_HOP_TEST_TX_EVENT 0x0409
349 #define HCI_EXT_MODEM_TEST_RX_EVENT 0x040A
350 #define HCI_EXT_END_MODEM_TEST_EVENT 0x040B
351 #define HCI_EXT_SET_BDADDR_EVENT 0x040C
352 #define HCI_EXT_SET_SCA_EVENT 0x040D
353 #define HCI_EXT_ENABLE_PTM_EVENT 0x040E
354 #define HCI_EXT_SET_FREQ_TUNE_EVENT 0x040F
355 #define HCI_EXT_SAVE_FREQ_TUNE_EVENT 0x0410
356 #define HCI_EXT_SET_MAX_DTM_TX_POWER_EVENT 0x0411
357 #define HCI_EXT_MAP_PM_IO_PORT_EVENT 0x0412
359 #define HCI_EXT_DISCONNECT_IMMED_EVENT 0x0413
361 #define HCI_EXT_PER_EVENT 0x0414
362 #define HCI_EXT_PER_BY_CHAN_EVENT 0x0415
363 #define HCI_EXT_EXTEND_RF_RANGE_EVENT 0x0416
365 #define HCI_EXT_ADV_EVENT_NOTICE_EVENT 0x0417
367 #define HCI_EXT_CONN_EVENT_NOTICE_EVENT 0x0418
368 #define HCI_EXT_HALT_DURING_RF_EVENT 0x0419
370 #define HCI_EXT_OVERRIDE_SL_EVENT 0x041A
371 #define HCI_EXT_BUILD_REVISION_EVENT 0x041B
373 #define HCI_EXT_DELAY_SLEEP_EVENT 0x041C
375 #define HCI_EXT_RESET_SYSTEM_EVENT 0x041D
377 #define HCI_EXT_OVERLAPPED_PROCESSING_EVENT 0x041E
379 #define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT_EVENT 0x041F
381 #define HCI_EXT_GET_CONNECTION_INFO_EVENT 0x0420
382 #define HCI_EXT_SET_MAX_DATA_LENGTH_EVENT 0x0421
383 #define HCI_EXT_SCAN_EVENT_NOTICE_EVENT 0x0422
384 #define HCI_EXT_SCAN_REQ_REPORT_EVENT 0x0423
385 #define HCI_EXT_SET_DTM_TX_PKT_CNT_EVENT 0x0424
386 #define HCI_EXT_LL_TEST_MODE_EVENT 0x0470
388 
390  // end of HCI_Constants
392 
393 /*******************************************************************************
394  * TYPEDEFS
395  */
396 
397 /*******************************************************************************
398  * LOCAL VARIABLES
399  */
400 
401 /*******************************************************************************
402  * GLOBAL VARIABLES
403  */
404 
405 /*
406 ** HCI OSAL API
407 */
408 
410 
418 extern void HCI_Init( uint8 taskID );
419 
420 
429 extern void HCI_TL_getCmdResponderID( uint8 taskID );
430 
431 
442 extern uint16 HCI_ProcessEvent( uint8 task_id,
443  uint16 events );
444 
445 
447 
448 #ifdef __cplusplus
449 }
450 #endif
451 
452 #endif /* HCI_TL_H */
This API allows the software components in the Z-Stack to be written independently of the specifics o...
HCI layer interface.
Copyright 2017, Texas Instruments Incorporated