![]() |
![]() |
|
DMM API Reference
5.40.00.04
|
| CDMMPolicy_AppCbs_t | Structure for app callbacks |
| CDMMPolicy_CurrentInfo | Policy Information dynamically updated |
| CDMMPolicy_Params | RF parameter struct DMM Scheduler parameters are used with the DMMPolicy_open() and DMMPolicy_Params_init() call |
| CDMMPolicy_Policy | Structure used to decide the policy for a particular stack state |
| CDMMPolicy_PolicyTable | Policy table entry |
| CDMMPolicy_StackCmdIndexTable | Structure used to define a stack command index table. Reserved for future usage |
| CDMMPolicy_State | Structure used to define a DMM Policy |
| CDMMSch_Params | RF parameter struct DMM Scheduler parameters are used with the DMMSch_open() and DMMSch_Params_init() call |
| CGlobalTable | Global Priority Table data struct |
| CStackActivity | Stack Activity data struct |