SimpleLink™ CC13XX/CC26XX SDK TI 15.4-Stack User's Guide
7.31.00.00
  • Introduction to the SimpleLink CC13xx/CC26xx SDK
  • Introduction
  • SimpleLink Wireless MCU CC13xx and CC26xx Overview
  • TI-RTOS7 (RTOS Kernel) Overview
  • TI 15.4-Stack
    • Overview
    • Architecture Choices
    • Data Rate and PHY
    • Application Overview
    • Example Applications
    • Common User Interface
    • Secure Commissioning
    • Beacon Enabled Mode
    • Non-Beacon Mode
    • Frequency-Hopping Mode
    • Frequency-Hopping Low Latency Broadcast Mode
    • ARIB Regulation Type
    • Configuring Stack
    • Creating Custom Applications
    • FCC Certification Considerations
    • Over-the-Air Download (OAD)
    • System Configuration (SysConfig)
      • Get started with SysConfig
      • Configure The Board Files with SysConfig
      • Reserve Peripheral(s)
      • Hardware View
      • Migrating Board Variant
      • 15.4-Stack Configuration
      • Disable SysConfig
  • Custom Hardware
  • Wi-Fi Coexistence
  • Debugging
  • Memory overview
  • EnergyTrace User Guide
  • Security Features of CC13x4 and CC26x4 Devices
  • Migration Guide
  • API References
  • References
  • Terms and Acronyms
SimpleLink™ CC13XX/CC26XX SDK TI 15.4-Stack User's Guide
  • »
  • TI 15.4-Stack »
  • System Configuration (SysConfig)

System Configuration (SysConfig)¶

SysConfig is a graphical tool for configuring your project in CCS. For a full documentation on the tool, please see the SysConfig SimpleLink Academy

To set up SysConfig please see the section Get started with SysConfig.

  • Get started with SysConfig
    • Using Stand-alone SysConfig
    • Using SysConfig with IAR Workbench
    • Using SysConfig as a Plug-In to CCS
    • Viewing SysConfig Output
  • Configure The Board Files with SysConfig
  • Reserve Peripheral(s)
  • Hardware View
  • Migrating Board Variant
  • 15.4-Stack Configuration
    • Open An Example Project
    • TI 15.4 Stack Settings
    • Adjust Your Application
  • Disable SysConfig
    • Locating Generated Files
    • Copy Generated Files
    • Modifying Compiler/Linker Settings
    • First method: Excluding Generated Files from Building
    • Second method: Stop SysConfig from Running Entirely
Previous Next

© Copyright 2016-2024, Texas Instruments.