Devices without LaunchPads¶
Most of SimpleLink devices are released along with a LaunchPad for evaluation purposes. The SimpleLink SDK provides software examples for these LaunchPads. However, there are some devices for which there is not released a LaunchPad.
The table below shows how to start developing on devices without dedicated evaluation board.
Start with a software example from the folder in the “Recommended SW example folder” column.
You need an evaluation board from the “Recommended LaunchPad” column.
Purchase a copy of your selected device from ti.com.
Solder your device onto the LaunchPad.
Follow the steps in the guide listed in the “Guide” column to migrate the SW example to your device.
Device |
Package |
Recommended LaunchPad |
Recommended SW example folder |
Guide |
|---|---|---|---|---|
CC1311R3 |
5-mm × 5-mm RKP VQFN40 |
No pin compatible board. |
LP_CC1311P3 |
sec-litedevice |
CC1311R3 |
7-mm × 7-mm RGZ VQFN48 |
LAUNCHXL-CC1312R1 or LP-CC1312R7 |
LP_CC1311P3 |
sec-litedevice |
CC1314R10 |
7-mm × 7-mm RGZ VQFN48 |
LAUNCHXL-CC1312R1 |
LP_EM_CC1314R10 |
|
CC1354R10 |
7-mm × 7-mm RGZ VQFN48 |
LAUNCHXL-CC1352R1 |
LP_EM_CC1354P10_1 |
|
CC1354P10 |
7-mm × 7-mm RGZ VQFN48 |
LAUNCHXL-CC1352P1* |
LP_EM_CC1354P10_1* |
|
CC2651R3 |
5-mm × 5-mm RKP VQFN40 |
No pin compatible board. |
LP_CC2651P3 |
sec-litedevice |
CC2651R3 |
7-mm × 7-mm RGZ VQFN48 |
LAUNCHXL-CC26X2R1 or LP-CC2652R7 |
LP_CC2651P3 |
sec-litedevice |
CC2652P |
7-mm × 7-mm RGZ VQFN48 |
LAUNCHXL-CC1352P1* |
CC1352P1_LAUNCHXL* |
sec-examples-on-cc2652p |
CC2674P10** |
7-mm × 7-mm RGZ VQFN48 |
LAUNCHXL-CC1352P_2 |
LP_EM_CC1354P10_6* |
|
CC2674R10 |
7-mm × 7-mm RGZ VQFN48 |
LAUNCHXL-CC26X2R1 |
LP_EM_CC1354P10_1 |
|
CC2674R10 |
8-mm x 8-mm RSK VQFN64 |
No pin compatible board. |
LP_EM_CC1354P10_1 |
* For P-variant, select the evaluation board that corresponds to your use case.
** CC2674P10 now has a LaunchPad.