Migration Guides¶
Porting Guides¶
Porting guide is used to port incremental changes from the previous SDK.
Migration Guides¶
Migration guide is used to migrate major changes, e.g. from one device to another device or from one configuration to another.
- Devices without LaunchPads
- Migrate Your CC13x2 or CC26x2 Project to CC13x4 or CC26x4
- Migrate software examples from CC13x4 to CC26x4
- CC13x4 and CC26x4 RGZ Variants
- Running Software Examples on CC2652XSIP and CC2651RSIPA devices
- Running Software Examples on CC2652P
- Running Software Examples on the CC13x2x7 or CC26x2x7
- Running Software Examples on the CC13x1x3 or CC26x1x3
- SysConfig Migration
- GPIO++ Driver Porting Guide
- UART to UART2 Porting Guide
- TI-RTOS to TI-RTOS7 Migration
- Migrating from CC1101
For a hardware migration guide, see Hardware Migration from CC1310 to CC1312R .