44 #ifndef __RFC_STRUCT_ATTR 46 #define __RFC_STRUCT_ATTR __attribute__ ((aligned (4))) 47 #elif defined(__TI_ARM__) 48 #define __RFC_STRUCT_ATTR __attribute__ ((__packed__,aligned (4))) 50 #define __RFC_STRUCT_ATTR 71 #define CMD_HS_TX 0x3841 81 uint8_t triggerType:4;
98 uint8_t bCheckQAtEnd:1;
110 #define CMD_HS_RX 0x3842 120 uint8_t triggerType:4;
139 uint8_t bRepeatNok:1;
141 uint8_t addressMode:2;
148 uint8_t bAutoFlushCrcErr:1;
149 uint8_t bIncludeLen:1;
150 uint8_t bIncludeCrc:1;
151 uint8_t bAppendStatus:1;
152 uint8_t bAppendTimestamp:1;
159 uint8_t triggerType:4;
196 uint16_t addressInd:2;
High-Speed Receive Command.
Definition: cc13x2_cc26x2/driverlib/rf_hs_cmd.h:112
Definition: cc13x2_cc26x2/driverlib/rf_hs_cmd.h:192
High-Speed Transmit Command.
Definition: cc13x2_cc26x2/driverlib/rf_hs_cmd.h:73
#define __RFC_STRUCT
Definition: cc13x1_cc26x1/driverlib/rf_hs_cmd.h:41
uint32_t ratmr_t
Type definition for RAT.
Definition: cc13x2_cc26x2/driverlib/rf_mailbox.h:57
#define __RFC_STRUCT_ATTR
Definition: cc13x1_cc26x1/driverlib/rf_hs_cmd.h:50
Type definition for a data queue.
Definition: cc13x2_cc26x2/driverlib/rf_mailbox.h:62
Definition: cc13x2_cc26x2/driverlib/rf_hs_cmd.h:177
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:122