SHA2CC26X2.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2017-2023, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
56 #ifndef ti_drivers_sha2_SHA2CC26X2__include
57 #define ti_drivers_sha2_SHA2CC26X2__include
58 
59 #include <stdint.h>
60 #include <stdbool.h>
61 
62 #include <ti/drivers/SHA2.h>
63 
64 #ifdef __cplusplus
65 extern "C" {
66 #endif
67 
74 typedef struct
75 {
90  uint8_t intPriority;
92 
95 #define SHA2CC26X2_MAX_BLOCK_SIZE_BYTES (SHA2_BLOCK_SIZE_BYTES_512)
96 #define SHA2CC26X2_MAX_DIGEST_LENGTH_BYTES (SHA2_DIGEST_LENGTH_BYTES_512)
97 
103 typedef struct
104 {
105  bool isOpen;
106  volatile bool operationInProgress;
107  bool operationCanceled;
108  volatile uint8_t retainAccessCounter;
109  SHA2_ReturnBehavior returnBehavior;
110  int_fast16_t returnStatus;
111  uint32_t accessTimeout;
112  SHA2_CallbackFxn callbackFxn;
113  SHA2_HashType hashType;
114  uint16_t bytesInBuffer;
115  uint32_t bytesProcessed;
116  uint32_t digest[SHA2CC26X2_MAX_DIGEST_LENGTH_BYTES / sizeof(uint32_t)];
117  uint32_t hmacDigest[SHA2CC26X2_MAX_DIGEST_LENGTH_BYTES / sizeof(uint32_t)];
118  uint8_t buffer[SHA2CC26X2_MAX_BLOCK_SIZE_BYTES];
119 } SHA2CC26X2_Object;
120 
123 #ifdef __cplusplus
124 }
125 #endif
126 
127 #endif /* ti_drivers_sha2_SHA2CC26X2__include */
SHA2_ReturnBehavior
The way in which SHA2 function calls return after performing an operation.
Definition: SHA2.h:374
SHA2_HashType
Enum for the hash types supported by the driver.
Definition: SHA2.h:395
Hardware-specific configuration attributes.
Definition: SHA2CC26X2.h:74
SHA2 driver header.
void(* SHA2_CallbackFxn)(SHA2_Handle handle, int_fast16_t returnStatus)
The definition of a callback function used by the SHA2 driver when used in SHA2_RETURN_BEHAVIOR_CALLB...
Definition: SHA2.h:470
uint8_t intPriority
Definition: SHA2CC26X2.h:90
© Copyright 1995-2023, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale