Random.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2018-2023, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
75 #ifndef ti_drivers_utils_Random__include
76 #define ti_drivers_utils_Random__include
77 
78 #include <stdint.h>
79 #include <stdbool.h>
80 #include <stddef.h>
81 
82 #ifdef __cplusplus
83 extern "C" {
84 #endif
85 
86 #define Random_STATUS_SUCCESS (0)
87 #define Random_STATUS_ERROR (-1)
88 
90 #define Random_SEED_LENGTH (20)
91 
121 extern int_fast16_t Random_seedAutomatic(void);
122 
137 extern void Random_seedManual(uint8_t seed[Random_SEED_LENGTH]);
138 
150 extern uint32_t Random_getNumber(void);
151 
166 extern void Random_getBytes(void *buffer, size_t bufferSize);
167 
168 #ifdef __cplusplus
169 }
170 #endif
171 
172 #endif /* ti_drivers_utils_Random__include */
void Random_getBytes(void *buffer, size_t bufferSize)
void Random_seedManual(uint8_t seed[(20)])
Set the internal state to a specified seed.
int_fast16_t Random_seedAutomatic(void)
Seed internal state automatically.
#define Random_SEED_LENGTH
Length of the seed in bytes.
Definition: Random.h:90
uint32_t Random_getNumber(void)
Returns a random number.
© Copyright 1995-2023, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale