138 #ifndef ti_drivers_i2c_I2CCC26XX__include 139 #define ti_drivers_i2c_I2CCC26XX__include I2C_BASE_OBJECT SwiP_Struct swi
Definition: I2CCC26XX.h:259
uint8_t pinSDA
Definition: I2CCC26XX.h:177
I2CCC26XX Pin Configuration.
Definition: I2CCC26XX.h:175
uint32_t bitRate
Definition: I2CCC26XX.h:262
I2C_BASE_HWATTRS uint32_t swiPriority
Definition: I2CCC26XX.h:236
Power manager interface for CC26XX/CC13XX.
PowerCC26XX_Resource powerMngrId
Definition: I2CCC26XX.h:239
I2CCC26XX Hardware attributes.
Definition: I2CCC26XX.h:225
Power_NotifyObj i2cPostObj
Definition: I2CCC26XX.h:270
uint8_t sclPin
Definition: I2CCC26XX.h:245
uint8_t sclPin
Definition: I2CCC26XX.h:266
Software Interrupt module for the RTOS Porting Interface.
Power notify object structure.
Definition: Power.h:441
uint8_t sdaPin
Definition: I2CCC26XX.h:265
uint8_t sclPinMux
Definition: I2CCC26XX.h:246
uint8_t pinSCL
Definition: I2CCC26XX.h:178
I2CCC26XX Object.
Definition: I2CCC26XX.h:254
uint8_t sdaPin
Definition: I2CCC26XX.h:242
uint8_t sdaPinMux
Definition: I2CCC26XX.h:243
SemaphoreP structure.
Definition: SwiP.h:68
Inter-Integrated Circuit (I2C) Controller Driver.
void * i2cPostFxn
Definition: I2CCC26XX.h:269