33 #ifndef ti_drivers_cryptoutils_ecc_ECCInitCC26X1__include 34 #define ti_drivers_cryptoutils_ecc_ECCInitCC26X1__include 38 #include <ti/devices/DeviceFamily.h> 39 #include DeviceFamily_constructPath(driverlib/rom_ecc.h) void ECCInitCC26X1_Curve25519(ECC_State *state, uint8_t windowSize, uint32_t *workZone)
Initializes the ECC state with Curve25519 curve params.
void ECCInitCC26X1_NISTP256(ECC_State *state, uint8_t windowSize, uint32_t *workZone)
Initializes the ECC state with NIST P256 curve params.