39 #ifndef ti_drivers_cryptoutils_sharedresources_CryptoResourceCC26XX__include 40 #define ti_drivers_cryptoutils_sharedresources_CryptoResourceCC26XX__include SemaphoreP_Struct CryptoResourceCC26XX_operationSemaphore
HwiP structure.
Definition: HwiP.h:78
void CryptoResourceCC26XX_releaseLock(void)
void CryptoResourceCC26XX_destructRTOSObjects(void)
HwiP_Struct CryptoResourceCC26XX_hwi
Semaphore module for the RTOS Porting Interface.
volatile bool CryptoResourceCC26XX_pollingFlag
void CryptoResourceCC26XX_constructRTOSObjects(void)
bool CryptoResourceCC26XX_acquireLock(uint32_t timeout)
Hardware Interrupt module for the RTOS Porting Interface.
SemaphoreP structure.
Definition: SemaphoreP.h:84
SemaphoreP_Struct CryptoResourceCC26XX_accessSemaphore