Attestation_PSA.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2022-2023, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
84 #ifndef ti_drivers_attestation_Attestation_PSA__include
85 #define ti_drivers_attestation_Attestation_PSA__include
86 
87 #include <stdint.h>
88 #include <stddef.h>
89 
90 #include <psa/initial_attestation.h>
91 
92 #ifdef __cplusplus
93 extern "C" {
94 #endif
95 
103 #define ATTESTATION_PSA_MAX_TOKEN_SIZE (PSA_INITIAL_ATTEST_MAX_TOKEN_SIZE)
104 
111 #define ATTESTATION_PSA_STATUS_SUCCESS ((int_fast16_t)0)
112 
119 #define ATTESTATION_PSA_STATUS_ERROR ((int_fast16_t)-1)
120 
129 #define ATTESTATION_PSA_STATUS_RESOURCE_UNAVAILABLE ((int_fast16_t)-2)
130 
136 #define ATTESTATION_PSA_STATUS_INVALID_INPUTS ((int_fast16_t)-3)
137 
158 int_fast16_t Attestation_PSA_getToken(const uint8_t *auth_challenge,
159  size_t challenge_size,
160  uint8_t *token_buf,
161  size_t token_buf_size,
162  size_t *token_size);
163 
181 int_fast16_t Attestation_PSA_getTokenSize(size_t challenge_size, size_t *token_size);
182 
190 void Attestation_PSA_init(void);
191 
192 #ifdef __cplusplus
193 }
194 #endif
195 
196 #endif /* ti_drivers_attestation_Attestation_PSA__include */
void Attestation_PSA_init(void)
This function initializes the Attestation module.
int_fast16_t Attestation_PSA_getTokenSize(size_t challenge_size, size_t *token_size)
Get the exact size of initial attestation token in bytes.
int_fast16_t Attestation_PSA_getToken(const uint8_t *auth_challenge, size_t challenge_size, uint8_t *token_buf, size_t token_buf_size, size_t *token_size)
Get initial attestation token.
© Copyright 1995-2023, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale