TI 15.4-Stack 6.10.01.00 Release Notes

Table of Contents

Introduction

TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink Low Power F2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.

Documentation

What’s New

ID Summary
None None

Fixed Issues

ID Summary
TI154STACK-4325 Fix memory leak in MAC reset API triggered during back-to-back API calls
TI154STACK-4308 Remove double allocation of npiTaskStack

Known Issues

ID Summary
None None

Upgrade and Compatibility Information

Operating System Support

TI 15.4-Stack is supported on the Microsoft Windows platform

Dependencies

The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.

Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.

Validation

The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.

Device Support

See the top-level SDK release notes provided with this SDK for a list of supported devices.

Development Board Support

See the top-level SDK release notes provided with this SDK for a list of supported development boards.

Versioning

This product follows a version format, M.mm.pp.bb, where:

Technical Support and Product Updates