SimpleLink Common Commponents Module 5.30.00 Release Notes
Table of Contents
Introduction
The SimpleLink Common Components Module (SCCM) includes Common User Interface (CUI), NV Interface (Non-volatile Memory Interface), Boot Image Manager (BIM) on- and off-chip, and MCUBoot. These release notes include bug fixes, updates, and new features for the SCCM components.
Documentation
The follow table details which SCCM components are supported by the different SimpleLink stacks
Stack | CUI | NV | BIM on-chip | BIM off-chip | MCUBoot |
---|---|---|---|---|---|
BLE | X | X | X | X [1] | |
15.4 | X | X | X | X | X [1] |
Zigbee | X | X | X | ||
Thread | X | X | X | ||
DMM | X | X | X | ||
WiSUN | X | X [2] | |||
PropRF | X | X | X |
- [1] Only applies to CC13x4 and CC26x4 devices
- [2] Only applies to CC13x2x7, CC26x2x7, CC13x4, and CC26x4 devices
What’s New
ID | Summary |
---|---|
SCCM-332 | BIM Image Commit-Period Mechanism |
SCCM-322 | Add BIM support for the CC1311 device |
Fixed Issues
ID | Summary |
---|---|
None | None |
Known Issues and Limitations
ID | Summary |
---|---|
None | None |
It should be noted that multiple external NVS regions are not supported. If a user attempts to create a second external NVS region, all actions on the second region will be done on the first region.
Upgrade and Compatibility Information
Dependencies
SCCM components were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.