AESCTRCC26X4_ns.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2022, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
38 #ifndef ti_drivers_aesctr_AESCTRCC26X4_ns__include
39 #define ti_drivers_aesctr_AESCTRCC26X4_ns__include
40 
41 #include <stdint.h>
42 
43 #include <ti/drivers/AESCTR.h>
44 
45 #ifdef __cplusplus
46 extern "C" {
47 #endif
48 
56 typedef struct
57 {
58  uint32_t semaphoreTimeout;
59  AESCTR_CallbackFxn callbackFxn;
60  AESCTR_ReturnBehavior returnBehavior;
61 } AESCTRCC26X4_ns_Object;
62 
65 #ifdef __cplusplus
66 }
67 #endif
68 
69 #endif /* ti_drivers_aesctr_AESCTRCC26X4_ns__include */
void(* AESCTR_CallbackFxn)(AESCTR_Handle handle, int_fast16_t returnValue, AESCTR_OperationUnion *operation, AESCTR_OperationType operationType)
The definition of a callback function used by the AESCTR driver when used in AESCTR_RETURN_BEHAVIOR_C...
Definition: AESCTR.h:666
AESCTR_ReturnBehavior
The way in which CTR function calls return after performing an encryption or decryption operation...
Definition: AESCTR.h:482
AESCTR driver header.
© Copyright 1995-2023, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale