33 #ifndef ti_drivers_aescbc_AESCBCCC26X4_s__include 34 #define ti_drivers_aescbc_AESCBCCC26X4_s__include 43 #include <third_party/tfm/interface/include/psa/error.h> 44 #include <third_party/tfm/interface/include/psa/service.h> 46 #if defined(TFM_PSA_API) 47 #include "ti_drivers_config.h" 60 #define AESCBC_S_MSG_TYPE_CONSTRUCT (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 0U))) 61 #define AESCBC_S_MSG_TYPE_OPEN (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 1U))) 62 #define AESCBC_S_MSG_TYPE_REGISTER_CALLBACK \ 63 (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 2U))) 64 #define AESCBC_S_MSG_TYPE_CLOSE (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 3U))) 65 #define AESCBC_S_MSG_TYPE_ONE_STEP_ENCRYPT \ 66 (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 4U))) 67 #define AESCBC_S_MSG_TYPE_ONE_STEP_DECRYPT \ 68 (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 5U))) 69 #define AESCBC_S_MSG_TYPE_SETUP_ENCRYPT \ 70 (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 6U))) 71 #define AESCBC_S_MSG_TYPE_SETUP_DECRYPT \ 72 (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 7U))) 73 #define AESCBC_S_MSG_TYPE_SET_IV (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 8U))) 74 #define AESCBC_S_MSG_TYPE_ADD_DATA (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 9U))) 75 #define AESCBC_S_MSG_TYPE_FINALIZE (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 10U))) 76 #define AESCBC_S_MSG_TYPE_CANCEL_OPERATION \ 77 (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 11U))) 83 #ifndef CONFIG_AESCBC_S_CONFIG_POOL_SIZE 84 #define CONFIG_AESCBC_S_CONFIG_POOL_SIZE 1 87 #define AESCBC_SECURE_CALLBACK_COUNT (CONFIG_TI_DRIVERS_AESCBC_COUNT + CONFIG_AESCBC_S_CONFIG_POOL_SIZE)
Definition: SecureCallback.h:51
AESCBC_Handle handle
Definition: AESCBCCC26X4_s.h:163
Definition: AESCBCCC26X4_s.h:134
Definition: AESCBCCC26X4_s.h:153
AESCBC_Handle handle
Definition: AESCBCCC26X4_s.h:148
AES Global configuration.
Definition: AESCommon.h:154
const CryptoKey * key
Definition: AESCBCCC26X4_s.h:143
CryptoKey datastructure.
Definition: CryptoKey.h:192
size_t ivLength
Definition: AESCBCCC26X4_s.h:150
Definition: AESCBCCC26X4_s.h:123
AESCBC_Handle handle
Definition: AESCBCCC26X4_s.h:142
AESCBC_Config * config
Definition: AESCBCCC26X4_s.h:113
Definition: AESCBCCC26X4_s.h:92
const uint8_t * iv
Definition: AESCBCCC26X4_s.h:149
AESCBC_s_AddDataMsg AESCBC_s_FinalizeMsg
Definition: AESCBCCC26X4_s.h:159
Struct containing the parameters required for encrypting/decrypting a message in a segmented operatio...
Definition: AESCBC.h:770
AESCBC_Handle handle
Definition: AESCBCCC26X4_s.h:155
Struct containing the parameters required for encrypting/decrypting a message in a single-step operat...
Definition: AESCBC.h:730
Definition: AESCBCCC26X4_s.h:161
AESCBC_s_SecureCallback * callback
Definition: AESCBCCC26X4_s.h:126
AESCBC_Handle handle
Definition: AESCBCCC26X4_s.h:96
Definition: AESCBCCC26X4_s.h:117
int_fast16_t returnValue
Definition: AESCBCCC26X4_s.h:97
Definition: AESCBCCC26X4_s.h:111
SecureCallback_Object object
Definition: AESCBCCC26X4_s.h:94
AESCBC_OperationUnion * operation
Definition: AESCBCCC26X4_s.h:98
Definition: AESCBCCC26X4_s.h:129
const AESCBC_Params * params
Definition: AESCBCCC26X4_s.h:120
AESCBC_OperationType
Enum for the operation types supported by the driver.
Definition: AESCBC.h:815
AESCBC_OperationType operationType
Definition: AESCBCCC26X4_s.h:99
Union containing a reference to a one step or segmented operation.
Definition: AESCBC.h:806
uint_least8_t index
Definition: AESCBCCC26X4_s.h:119
AESCBC_Handle handle
Definition: AESCBCCC26X4_s.h:136
void AESCBC_s_init(void)
Initializes the AES CBC secure driver.
psa_status_t AESCBC_s_handlePsaMsg(psa_msg_t *msg)
Handles PSA messages for AES CBC secure driver.
AESCBC_Handle handle
Definition: AESCBCCC26X4_s.h:131
AESCBC_OneStepOperation * operation
Definition: AESCBCCC26X4_s.h:137
Definition: AESCBCCC26X4_s.h:140
CBC Parameters.
Definition: AESCBC.h:856
Definition: AESCBCCC26X4_s.h:146
AESCBC_Handle handle
Definition: AESCBCCC26X4_s.h:125
AESCBC_SegmentedOperation * operation
Definition: AESCBCCC26X4_s.h:156
const AESCBC_Params * params
Definition: AESCBCCC26X4_s.h:114