CPU_DWT

Instance: CPU_DWT
Component: CPU_DWT
Base address: 0xE0001000


Cortex-M's Data watchpoint and Trace (DWT)

TOP:CPU_DWT Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

CTRL

RW

32

0x0000 0000

0x0000 0000

0xE000 1000

CYCCNT

RW

32

0x0000 0000

0x0000 0004

0xE000 1004

CPICNT

RW

32

0x0000 0000

0x0000 0008

0xE000 1008

EXCCNT

RW

32

0x0000 0000

0x0000 000C

0xE000 100C

SLEEPCNT

RW

32

0x0000 0000

0x0000 0010

0xE000 1010

LSUCNT

RW

32

0x0000 0000

0x0000 0014

0xE000 1014

FOLDCNT

RW

32

0x0000 0000

0x0000 0018

0xE000 1018

PCSR

RO

32

0x0000 0000

0x0000 001C

0xE000 101C

COMP0

RW

32

0xXXXX XXXX

0x0000 0020

0xE000 1020

FUNCTION0

RW

32

0x0000 0000

0x0000 0028

0xE000 1028

COMP1

RW

32

0xXXXX XXXX

0x0000 0030

0xE000 1030

FUNCTION1

RW

32

0x0000 0000

0x0000 0038

0xE000 1038

COMP2

RW

32

0xXXXX XXXX

0x0000 0040

0xE000 1040

FUNCTION2

RW

32

0x0000 0000

0x0000 0048

0xE000 1048

COMP3

RW

32

0xXXXX XXXX

0x0000 0050

0xE000 1050

FUNCTION3

RW

32

0x0000 0000

0x0000 0058

0xE000 1058

DEVARCH

RW

32

0x0000 0000

0x0000 0FBC

0xE000 1FBC

DEVTYPE

RW

32

0x0000 0000

0x0000 0FCC

0xE000 1FCC

PIDR4

RW

32

0x0000 0000

0x0000 0FD0

0xE000 1FD0

PIDR5

RW

32

0x0000 0000

0x0000 0FD4

0xE000 1FD4

PIDR6

RW

32

0x0000 0000

0x0000 0FD8

0xE000 1FD8

PIDR7

RW

32

0x0000 0000

0x0000 0FDC

0xE000 1FDC

PIDR0

RW

32

0x0000 0000

0x0000 0FE0

0xE000 1FE0

PIDR1

RW

32

0x0000 0000

0x0000 0FE4

0xE000 1FE4

PIDR2

RW

32

0x0000 0000

0x0000 0FE8

0xE000 1FE8

PIDR3

RW

32

0x0000 0000

0x0000 0FEC

0xE000 1FEC

CIDR0

RW

32

0x0000 0000

0x0000 0FF0

0xE000 1FF0

CIDR1

RW

32

0x0000 0000

0x0000 0FF4

0xE000 1FF4

CIDR2

RW

32

0x0000 0000

0x0000 0FF8

0xE000 1FF8

CIDR3

RW

32

0x0000 0000

0x0000 0FFC

0xE000 1FFC

TOP:CPU_DWT Register Descriptions

TOP:CPU_DWT:CTRL

Address Offset 0x0000 0000
Physical Address 0xE000 1000 Instance 0xE000 1000
Description Provides configuration and status information for the DWT unit, and used to control features of the unit
Type RW
Bits Field Name Description Type Reset
31:28 NUMCOMP Number of DWT comparators implemented RO 0x0
27 NOTRCPKT Indicates whether the implementation does not support trace RO 0
26 NOEXTTRIG Reserved, RAZ RO 0
25 NOCYCCNT Indicates whether the implementation does not include a cycle counter RO 0
24 NOPRFCNT Indicates whether the implementation does not include the profiling counters RO 0
23 CYCDISS Controls whether the cycle counter is disabled in Secure state RO 0
22 CYCEVTENA Enables Event Counter packet generation on POSTCNT underflow RO 0
21 FOLDEVTENA Enables DWT_FOLDCNT counter RO 0
20 LSUEVTENA Enables DWT_LSUCNT counter RO 0
19 SLEEPEVTENA Enable DWT_SLEEPCNT counter RO 0
18 EXCEVTENA Enables DWT_EXCCNT counter RO 0
17 CPIEVTENA Enables DWT_CPICNT counter RO 0
16 EXTTRCENA Enables generation of Exception Trace packets RO 0
15:13 RESERVED13 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000
12 PCSAMPLENA Enables use of POSTCNT counter as a timer for Periodic PC Sample packet generation RO 0
11:10 SYNCTAP Selects the position of the synchronization packet counter tap on the CYCCNT counter. This determines the Synchronization packet rate RO 0b00
9 CYCTAP Selects the position of the POSTCNT tap on the CYCCNT counter RO 0
8:5 POSTINIT Initial value for the POSTCNT counter RO 0x0
4:1 POSTPRESET Reload value for the POSTCNT counter RO 0x0
0 CYCCNTENA Enables CYCCNT RO 0

TOP:CPU_DWT:CYCCNT

Address Offset 0x0000 0004
Physical Address 0xE000 1004 Instance 0xE000 1004
Description Shows or sets the value of the processor cycle counter, CYCCNT
Type RW
Bits Field Name Description Type Reset
31:0 CYCCNT Increments one on each processor clock cycle when DWT_CTRL.CYCCNTENA == 1 and DEMCR.TRCENA == 1. On overflow, CYCCNT wraps to zero RW 0x0000 0000

TOP:CPU_DWT:CPICNT

Address Offset 0x0000 0008
Physical Address 0xE000 1008 Instance 0xE000 1008
Description CPI Count Register
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 CPICNT Counts one on each cycle when all of the following are true:
- DWT_CTRL.CPIEVTENA == 1 and DEMCR.TRCENA == 1.
- No instruction is executed.
- No load-store operation is in progress, see DWT_LSUCNT.
- No exception-entry or exception-exit operation is in progress, see DWT_EXCCNT.
- The PE is not in a power saving mode, see DWT_SLEEPCNT.
- Either SecureNoninvasiveDebugAllowed() == TRUE, or the PE is in Non-secure state and NoninvasiveDebugAllowed() == TRUE.
RW 0x00

TOP:CPU_DWT:EXCCNT

Address Offset 0x0000 000C
Physical Address 0xE000 100C Instance 0xE000 100C
Description Counts the total cycles spent in exception processing
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 EXCCNT Counts one on each cycle when all of the following are true:
- DWT_CTRL.EXCEVTENA == 1 and DEMCR.TRCENA == 1.
- No instruction is executed, see DWT_CPICNT.
- An exception-entry or exception-exit related operation is in progress.
- Either SecureNoninvasiveDebugAllowed() == TRUE, or NS-Req for the operation is set to Non-secure and NoninvasiveDebugAllowed() == TRUE.
RW 0x00

TOP:CPU_DWT:SLEEPCNT

Address Offset 0x0000 0010
Physical Address 0xE000 1010 Instance 0xE000 1010
Description Sleep Count Register
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 SLEEPCNT Counts one on each cycle when all of the following are true:
- DWT_CTRL.SLEEPEVTENA == 1 and DEMCR.TRCENA == 1.
- No instruction is executed, see DWT_CPICNT.
- No load-store operation is in progress, see DWT_LSUCNT.
- No exception-entry or exception-exit operation is in progress, see DWT_EXCCNT.
- The PE is in a power saving mode.
- Either SecureNoninvasiveDebugAllowed() == TRUE, or the PE is in Non-secure state and NoninvasiveDebugAllowed() == TRUE.
RW 0x00

TOP:CPU_DWT:LSUCNT

Address Offset 0x0000 0014
Physical Address 0xE000 1014 Instance 0xE000 1014
Description Increments on the additional cycles required to execute all load or store instructions
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 LSUCNT Counts one on each cycle when all of the following are true:
- DWT_CTRL.LSUEVTENA == 1 and DEMCR.TRCENA == 1.
- No instruction is executed, see DWT_CPICNT.
- No exception-entry or exception-exit operation is in progress, see DWT_EXCCNT.
- A load-store operation is in progress.
- Either SecureNoninvasiveDebugAllowed() == TRUE, or NS-Req for the operation is set to Non-secure and NoninvasiveDebugAllowed() == TRUE.
RW 0x00

TOP:CPU_DWT:FOLDCNT

Address Offset 0x0000 0018
Physical Address 0xE000 1018 Instance 0xE000 1018
Description Increments on the additional cycles required to execute all load or store instructions
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 FOLDCNT Counts on each cycle when all of the following are true:
- DWT_CTRL.FOLDEVTENA == 1 and DEMCR.TRCENA == 1.
- At least two instructions are executed, see DWT_CPICNT.
- Either SecureNoninvasiveDebugAllowed() == TRUE, or the PE is in Non-secure state and NoninvasiveDebugAllowed() == TRUE.
The counter is incremented by the number of instructions executed, minus one
RW 0x00

TOP:CPU_DWT:PCSR

Address Offset 0x0000 001C
Physical Address 0xE000 101C Instance 0xE000 101C
Description Program Counter Sample Register
Type RO
Bits Field Name Description Type Reset
31:0 EIASAMPLE The possible values of this field are:
0xFFFFFFFF
One of the following is true:
- The PE is halted in Debug state.
- The Security Extension is implemented, the sampled instruction was executed in Secure state, and SecureNoninvasiveDebugAllowed() == FALSE.
- NoninvasiveDebugAllowed() == FALSE.
- DEMCR.TRCENA == 0.
- The address of a recently-executed instruction is not available.
Not 0xFFFFFFFF
Instruction address of a recently executed instruction. Bit [0] of the sample instruction address is 0.
RO 0x0000 0000

TOP:CPU_DWT:COMP0

Address Offset 0x0000 0020
Physical Address 0xE000 1020 Instance 0xE000 1020
Description Provides a reference value for use by watchpoint comparator 0
Type RW
Bits Field Name Description Type Reset

TOP:CPU_DWT:FUNCTION0

Address Offset 0x0000 0028
Physical Address 0xE000 1028 Instance 0xE000 1028
Description Controls the operation of watchpoint comparator 0
Type RW
Bits Field Name Description Type Reset
31:27 ID Identifies the capabilities for MATCH for comparator *n RO 0b0 0000
26:25 RESERVED25 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00
24 MATCHED Set to 1 when the comparator matches RO 0
23:12 RESERVED12 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000
11:10 DATAVSIZE Defines the size of the object being watched for by Data Value and Data Address comparators RW 0b00
9:6 RESERVED6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0
5:4 ACTION Defines the action on a match. This field is ignored and the comparator generates no actions if it is disabled by MATCH RW 0b00
3:0 MATCH Controls the type of match generated by this comparator RW 0x0

TOP:CPU_DWT:COMP1

Address Offset 0x0000 0030
Physical Address 0xE000 1030 Instance 0xE000 1030
Description Provides a reference value for use by watchpoint comparator 1
Type RW
Bits Field Name Description Type Reset

TOP:CPU_DWT:FUNCTION1

Address Offset 0x0000 0038
Physical Address 0xE000 1038 Instance 0xE000 1038
Description Controls the operation of watchpoint comparator 1
Type RW
Bits Field Name Description Type Reset
31:27 ID Identifies the capabilities for MATCH for comparator *n RO 0b0 0000
26:25 RESERVED25 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00
24 MATCHED Set to 1 when the comparator matches RO 0
23:12 RESERVED12 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000
11:10 DATAVSIZE Defines the size of the object being watched for by Data Value and Data Address comparators RW 0b00
9:6 RESERVED6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0
5:4 ACTION Defines the action on a match. This field is ignored and the comparator generates no actions if it is disabled by MATCH RW 0b00
3:0 MATCH Controls the type of match generated by this comparator RW 0x0

TOP:CPU_DWT:COMP2

Address Offset 0x0000 0040
Physical Address 0xE000 1040 Instance 0xE000 1040
Description Provides a reference value for use by watchpoint comparator 2
Type RW
Bits Field Name Description Type Reset

TOP:CPU_DWT:FUNCTION2

Address Offset 0x0000 0048
Physical Address 0xE000 1048 Instance 0xE000 1048
Description Controls the operation of watchpoint comparator 2
Type RW
Bits Field Name Description Type Reset
31:27 ID Identifies the capabilities for MATCH for comparator *n RO 0b0 0000
26:25 RESERVED25 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00
24 MATCHED Set to 1 when the comparator matches RO 0
23:12 RESERVED12 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000
11:10 DATAVSIZE Defines the size of the object being watched for by Data Value and Data Address comparators RW 0b00
9:6 RESERVED6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0
5:4 ACTION Defines the action on a match. This field is ignored and the comparator generates no actions if it is disabled by MATCH RW 0b00
3:0 MATCH Controls the type of match generated by this comparator RW 0x0

TOP:CPU_DWT:COMP3

Address Offset 0x0000 0050
Physical Address 0xE000 1050 Instance 0xE000 1050
Description Provides a reference value for use by watchpoint comparator 3
Type RW
Bits Field Name Description Type Reset

TOP:CPU_DWT:FUNCTION3

Address Offset 0x0000 0058
Physical Address 0xE000 1058 Instance 0xE000 1058
Description Controls the operation of watchpoint comparator 3
Type RW
Bits Field Name Description Type Reset
31:27 ID Identifies the capabilities for MATCH for comparator *n RO 0b0 0000
26:25 RESERVED25 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00
24 MATCHED Set to 1 when the comparator matches RO 0
23:12 RESERVED12 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000
11:10 DATAVSIZE Defines the size of the object being watched for by Data Value and Data Address comparators RW 0b00
9:6 RESERVED6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0
5:4 ACTION Defines the action on a match. This field is ignored and the comparator generates no actions if it is disabled by MATCH RW 0b00
3:0 MATCH Controls the type of match generated by this comparator RW 0x0

TOP:CPU_DWT:DEVARCH

Address Offset 0x0000 0FBC
Physical Address 0xE000 1FBC Instance 0xE000 1FBC
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:21 ARCHITECT Defines the architect of the component. Bits [31:28] are the JEP106 continuation code (JEP106 bank ID, minus 1) and bits [27:21] are the JEP106 ID code. RO 0b000 0000 0000
20 PRESENT Defines that the DEVARCH register is present RO 0
19:16 REVISION Defines the architecture revision of the component RO 0x0
15:12 ARCHVER Defines the architecture version of the component RO 0x0
11:0 ARCHPART Defines the architecture of the component RO 0x000

TOP:CPU_DWT:DEVTYPE

Address Offset 0x0000 0FCC
Physical Address 0xE000 1FCC Instance 0xE000 1FCC
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:4 SUB Component sub-type RO 0x0
3:0 MAJOR Component major type RO 0x0

TOP:CPU_DWT:PIDR4

Address Offset 0x0000 0FD0
Physical Address 0xE000 1FD0 Instance 0xE000 1FD0
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:4 SIZE See CoreSight Architecture Specification RO 0x0
3:0 DES_2 See CoreSight Architecture Specification RO 0x0

TOP:CPU_DWT:PIDR5

Address Offset 0x0000 0FD4
Physical Address 0xE000 1FD4 Instance 0xE000 1FD4
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:0 RESERVED0 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0000 0000

TOP:CPU_DWT:PIDR6

Address Offset 0x0000 0FD8
Physical Address 0xE000 1FD8 Instance 0xE000 1FD8
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:0 RESERVED0 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0000 0000

TOP:CPU_DWT:PIDR7

Address Offset 0x0000 0FDC
Physical Address 0xE000 1FDC Instance 0xE000 1FDC
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:0 RESERVED0 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0000 0000

TOP:CPU_DWT:PIDR0

Address Offset 0x0000 0FE0
Physical Address 0xE000 1FE0 Instance 0xE000 1FE0
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 PART_0 See CoreSight Architecture Specification RO 0x00

TOP:CPU_DWT:PIDR1

Address Offset 0x0000 0FE4
Physical Address 0xE000 1FE4 Instance 0xE000 1FE4
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:4 DES_0 See CoreSight Architecture Specification RO 0x0
3:0 PART_1 See CoreSight Architecture Specification RO 0x0

TOP:CPU_DWT:PIDR2

Address Offset 0x0000 0FE8
Physical Address 0xE000 1FE8 Instance 0xE000 1FE8
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:4 REVISION See CoreSight Architecture Specification RO 0x0
3 JEDEC See CoreSight Architecture Specification RO 0
2:0 DES_1 See CoreSight Architecture Specification RO 0b000

TOP:CPU_DWT:PIDR3

Address Offset 0x0000 0FEC
Physical Address 0xE000 1FEC Instance 0xE000 1FEC
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:4 REVAND See CoreSight Architecture Specification RO 0x0
3:0 CMOD See CoreSight Architecture Specification RO 0x0

TOP:CPU_DWT:CIDR0

Address Offset 0x0000 0FF0
Physical Address 0xE000 1FF0 Instance 0xE000 1FF0
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 PRMBL_0 See CoreSight Architecture Specification RO 0x00

TOP:CPU_DWT:CIDR1

Address Offset 0x0000 0FF4
Physical Address 0xE000 1FF4 Instance 0xE000 1FF4
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:4 CLASS See CoreSight Architecture Specification RO 0x0
3:0 PRMBL_1 See CoreSight Architecture Specification RO 0x0

TOP:CPU_DWT:CIDR2

Address Offset 0x0000 0FF8
Physical Address 0xE000 1FF8 Instance 0xE000 1FF8
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 PRMBL_2 See CoreSight Architecture Specification RO 0x00

TOP:CPU_DWT:CIDR3

Address Offset 0x0000 0FFC
Physical Address 0xE000 1FFC Instance 0xE000 1FFC
Description Provides CoreSight discovery information for the DWT
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 PRMBL_3 See CoreSight Architecture Specification RO 0x00