Changelog
Table of Contents
New Features
BLE5-Stack
| ID | Summary |
|---|---|
| BLE_AGAMA-4523 | [SysConfig] Add support for CC2674R10RGZ & CC2674P10RGZ and enable migration to it |
| BLE_AGAMA-4521 | [syscfg] Add Migration Support for CC2642R1FRTCQ1 & CC2642R1FRGZQ1 |
Proprietary RF
| ID | Summary |
|---|---|
| PROPRF-1207 | CC1312PSIP: Prop RF examples to support configuration “RF Temperature Compensation” |
| PROPRF-1153 | Create Prop RF OAD Examples |
TI-OpenThread
| ID | Summary |
|---|---|
| None | None |
TI 15.4-Stack
| ID | Summary |
|---|---|
| None | None |
TI Wi-SUN FAN
| ID | Summary |
|---|---|
| None | None |
TI Z-Stack
| ID | Summary |
|---|---|
| ZIGBEE-2027 | Add migration support for CC2674 |
DMM
| ID | Summary |
|---|---|
| DMM-1372 | Add migration support for CC2674 |
SimpleLink Common Components Module (SCCM)
| ID | Summary |
|---|---|
| SCCM-332 | BIM Image Commit-Period Mechanism |
| SCCM-322 | Add BIM support for the CC1311 device |
TI-RTOS and Drivers
| ID | Summary |
|---|---|
| None | None |
Radio Software Bundle (RFLib)
| ID | Summary |
|---|---|
| RFDRIVER-470 | CC13x4: Add support for increased Sub-1GHz PA table resolution |
| RFDRIVER-782 | Change RF driver SWTCXO command termination from abort to graceful stop |
| RFCORE-961 | CC2652R-Q1: PA Table Update - Improved Performance |
| RFCORE-1009 | CC1312PSIP: PA Table Update - New High PA Entries |
| RFCORE-987 | cc13x4_cc26x4: Settings Release - 5/20 dBm: WB-DSSS - Release Candidate |
| RFCORE-932 | CC1312PSIP: Settings Release - 14 dBm: 50 kbps/ 200 kbps / 1 Mbps 2-GFSK - Characterized |
| RFCORE-967 | cc13x4_cc26x4: Settings Release - 20 dBm: PROP 16.384 kbps OOK, Manchester encoding - Characterized |
| RFCORE-971 | cc13x4_cc26x4: Settings Release - 5/20 dBm: BLE 1M, 2M, Coded and IEEE 802.15.4 (ZigBee) - Characterized |
| RFCORE-980 | CC1314R, CC1354P/R: PA Table Update - Increased Sub-1GHz Granularity |
| RFCORE-972 | cc13x4_cc26x4: PA Table Update - Increased Sub-1GHz Granularity |
| RFCORE-1016 | cc13x4_cc26x4: Settings Release - 20dBm: IEEE 802.15.4 (ZigBee) - Characterized |
| RFCORE-993 | cc13x4: Settings Release - 5/20dBm: Sub1GHz WB-DSSS, 50Kbps - Characterized |
| RFCORE-924 | cc13x4_cc26x4: Settings Release - 5 dBm: 50/25/12.5/6.25 kbps SUN O-QPSK - Release Candidate |
| RFCORE-982 | CC2674R10: Settings Release - 5 dBm: ZigBee Frontend ID - Characterized |
| RFCORE-892 | cc13x1_cc26x1: Settings Update - Patch: Remove deprecated “rf_patch_cpe_multi_protocol” |
| RFCORE-966 | CC1312PSIP: PA Table Update - 20 dBm: Characterized |
| RFCORE-965 | CC1312PSIP: Settings Release - 20 dBm: 50 kbps 2-GFSK - Characterized |
| RFCORE-964 | CC1312PSIP: Settings Release - 20 dBm: Zigbee R23 500 kbps 2-GFSK - Characterized |
| RFCORE-933 | CC1312PSIP: PA Table Update - 14 dBm: Characterized |
| RFCORE-934 | CC1312PSIP: Settings Release - 14 dBm: Wireless MBUS S1-/S2-/T-/C-Mode - Characterized |
| RFCORE-931 | CC1312PSIP: Settings Release - 14 dBm: 9.6 kbps Narrowband - Characterized |
| RFCORE-927 | cc13x4_cc26x4: Settings Release - 5/14 dBm: PROP 16.384 kbps OOK, Manchester encoding - Characterized |
| RFCORE-944 | CC1312PSIP: Settings Release - 14 dBm: Wi-SUN Mode #1-5 - Characterized |
| RFCORE-952 | CC1312PSIP: Settings Release - 14 dBm: 4.8 kbps OOK - Characterized |
| RFCORE-940 | CC1312PSIP: Settings Release - 14 dBm: SimpleLink Long Range 2.5/5 kbps - Characterized |
| RFCORE-938 | CC1312PSIP: Settings Release - 14 dBm: Zigbee R23 100/500 kbps 2-GFSK - Characterized |
| RFCORE-953 | CC1312PSIP: Settings Release - 14 dBm: WB-DSSS 240/120/60/30 kbps with 1/2/4/8 x spreading - Characterized |
| RFCORE-979 | CC1311R: PA Table Update - New entries for 868/915 MHz PHYs |
Fixed Issues
BLE5-Stack
| ID | Summary |
|---|---|
| None | None |
Proprietary RF
| ID | Summary |
|---|---|
| None | None |
TI-OpenThread
| ID | Summary |
|---|---|
| None | None |
TI 15.4-Stack
| ID | Summary |
|---|---|
| TI154STACK-4325 | Fix memory leak in MAC reset API triggered during back-to-back API calls |
| TI154STACK-4308 | Remove double allocation of npiTaskStack |
TI Wi-SUN FAN
| ID | Summary |
|---|---|
| None | None |
TI Z-Stack
| ID | Summary |
|---|---|
| None | None |
DMM
| ID | Summary |
|---|---|
| None | None |
SimpleLink Common Components Module (SCCM)
| ID | Summary |
|---|---|
| None | None |
TI-RTOS and Drivers
| ID | Summary |
|---|---|
| None | None |
Radio Software Bundle (RFLib)
| ID | Summary |
|---|---|
| RFDRIVER-743 | cc13x2_cc26x2: SysConfig generates incorrect pOverrides_ble2Mbps when enabling BLE 2M PHY and Coexistence |
| RFCORE-983 | cc13x4_cc26x4: Incorrect interrupt priorities cause IEEE CSMA command to stall indefinitely |
Known Issues
BLE5-Stack
| ID | Summary |
|---|---|
| BLE_AGAMA-4560 | [CC13x4 / CC26x4] Connection timeouts observed during data streaming with PHY changes, and MTU modifications |
| BLE_AGAMA-4484 | multi_role FreeRTOS support removed from CC13XX / CC26XX |
| BLE_AGAMA-4483 | [MESH] eRPC support removed due to build failure |
| BLE_AGAMA-4480 | [Basic Example] Basic Broadcaster Doesn't Advertise |
| BLE_AGAMA-4406 | multi_sensor project has been removed from CC13XX / CC26XX |
| BLE_AGAMA-4354 | Under some conditions, CREATE_SYNC or AOA_ENABLE are not sent by RTLS Manager |
| BLE_AGAMA-4352 | simple_mesh_node_and_peripheral_oad_onchip build failed error in TI Clang for CC26X2PSIP & CC13X2P2 |
| BLE_AGAMA-4324 | [Build] -Path Too Long-Error[Ms003] In simple_peripheral_oad_offchip_src_iar |
| BLE_AGAMA-4029 | Updating BLE Scan Response Data Prevents BLE ADV from being sent when using >1 Advertisement set. |
| BLE_AGAMA-4009 | [RTLS] - RTLS tests with multiple responders stopped after several start/stop AOA commands |
| BLE_AGAMA-3896 | [RTLS] In robustness test with multiple responders, Passive sometimes does not respond to AOA start or stop commands |
| BLE_AGAMA-3774 | Under certain conditions the CC2652R1 failed to synchronize to periodic advertising |
| BLE_AGAMA-3752 | [CC2651] Host_test memory limitation using CCS+TI-CLANG |
| BLE_AGAMA-3747 | [MESH][AE][eRPC] ~100% missing packets more than 3 hops while GATT Bearer is enabled |
| BLE_AGAMA-3606 | [Mesh][Stability] Messages might stop after ~3 hours in a network with more than ~20 nodes |
| BLE_AGAMA-3597 | [Mesh] LPN might fail to maintain friendship with ble.scanLatency < 10, when Display module is enabled |
| BLE_AGAMA-3556 | [Mesh][IOP] LPN fails to configure after provisioning over PB-GATT with BlueZ |
| BLE_AGAMA-3543 | [Build] Simple Mesh and Peripheral OAD onchip example fail to compile with GATT Bearer for CCS/TICLANG due to memory limitation |
| BLE_AGAMA-3540 | [RTLS Agent] RTLS Agent sometimes shows exception when there are huge amount of data to be processed in the PC |
| BLE_AGAMA-3486 | Device asserts upon connection when HeapMem and HeapTrack is used |
| BLE_AGAMA-3427 | System goes to halAssertHandlerExt when more than LL_MAX_NUM_CTRL_PROC_PKTS are queued |
| BLE_AGAMA-3391 | [Mesh][eRPC] Limitation - Mesh node with eRPC unable to transmit messages > 221B |
| BLE_AGAMA-3388 | [Mesh] Relay fails to transmit segmented message without re-transmission (relay re-transmit = 0) |
| BLE_AGAMA-3383 | Mesh stack delay work API is limited to a maximum delay of uint32 maximum value (42,949,672 milliseconds) |
| BLE_AGAMA-3381 | Simple Peripheral example application spinlocks while pairing, when compiled with IAR in Debug configuration |
| BLE_AGAMA-3169 | Connecting twice to the same device causing wrong count of connections and a memory leakage |
| BLE_AGAMA-3107 | [CLAOA] parsing errors when trying to parse CL_AOA_RESULT_RAW events when using periodic interval smaller than 300ms |
| BLE_AGAMA-3077 | [RTLS] CTE reception on the 2M PHY do not meet spec requirements |
| BLE_AGAMA-3076 | [RTLS] CTEs sent on the 2M PHY do not meet spec requirements |
| BLE_AGAMA-3024 | [MESH] [IOP] Mesh DUT is not publishing its mesh supported roles (Unable to config Mesh node) with iPhone |
| BLE_AGAMA-2266 | Central not able to find peer device advertising Extended ADV with aux offset bigger than 16.3ms |
| BLE_AGAMA-2033 | [RTLS] Passive Application is not functioning well in Debug configuration. WA: Change the optimization in Debug configuration to High (as in Release) |
| BLE_AGAMA-2010 | [Multi-Sensor] Updating Report Interval Have no effect |
| BLE_AGAMA-1675 | IOP: Device fails to pair with Meizu Pro 7 |
| BLE_AGAMA-1435 | [Multi-Sensor] Accelerometer Service Disappears After First Connection |
| BLE_AGAMA-139 | When using multi-role, the random address will display in the serial terminal, instead of the “Work With” selection |
| BLE_AGAMA-80 | The NVS Driver is now used for bond storage. It is not possible to retain OSAL_SNV contents when upgrading from earlier BLE5 1.1.x releases. |
Proprietary RF
| ID | Summary |
|---|---|
| None | None |
TI-OpenThread
| ID | Summary |
|---|---|
| None | None |
TI 15.4-Stack
| ID | Summary |
|---|---|
| None | None |
TI Wi-SUN FAN
| ID | Summary |
|---|---|
| None | None |
TI Z-Stack
| ID | Summary |
|---|---|
| None | None |
DMM
| ID | Summary |
|---|---|
| None | None |
SimpleLink Common Components Module (SCCM)
| ID | Summary |
|---|---|
| None | None |
TI-RTOS and Drivers
| ID | Summary |
|---|---|
| TIPOSIX-4 | clock_nanosleep() with CLOCK_REALTIME broken on msp432 |
| TIDRIVERS-4844 | Implement restrictions in errata note IOC_01 in SysConfig |
| TIDRIVERS-4127 | ADCBuf causes jitter when switching clock sources |
| SYSBIOS-642 | Seconds_getTime() for MSP432P always returns ‘0’ in nanoseconds field |
| SYSBIOS-446 | Reported CPU load is not 100% when a task is in “while 1 {}” loop |
| SYSBIOS-98 | Load module won't work correctly if the TI-RTOS Power module is enabled for CC3200 or MSP432 |
| FREERTOS-8 | Tasks view in ROV for FreeRTOS does not show if a task is blocked on a semaphore or mutex |
Radio Software Bundle (RFLib)
| ID | Summary |
|---|---|
| None | None |