134 #ifndef ti_drivers_watchdog_WatchdogCC26X4__include 135 #define ti_drivers_watchdog_WatchdogCC26X4__include 140 #include <ti/drivers/dpl/HwiP.h> const Watchdog_FxnTable WatchdogCC26X4_fxnTable
Watchdog function table for CC26X4.
Watchdog_DebugMode debugStallMode
Definition: WatchdogCC26X4.h:193
Watchdog driver interface.
Watchdog Object for CC26X4.
Definition: WatchdogCC26X4.h:190
bool isOpen
Definition: WatchdogCC26X4.h:192
Watchdog_DebugMode
Watchdog debug stall settings.
Definition: Watchdog.h:264
HwiP_Struct hwi
Definition: WatchdogCC26X4.h:195
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:360
Watchdog hardware attributes for CC26X4.
Definition: WatchdogCC26X4.h:180
unsigned long reloadValue
Definition: WatchdogCC26X4.h:182