SHA2CC26X1.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2020, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
67 #ifndef ti_drivers_sha2_SHA2CC26X1__include
68 #define ti_drivers_sha2_SHA2CC26X1__include
69 
70 #include <stdint.h>
71 #include <stdbool.h>
72 
73 #include <ti/drivers/SHA2.h>
74 
75 #include <ti/devices/DeviceFamily.h>
76 #include DeviceFamily_constructPath(driverlib/rom_sha256.h)
77 
78 #ifdef __cplusplus
79 extern "C" {
80 #endif
81 
88 typedef struct
89 {
90  uint8_t dummy;
92 
95 /*
96  * SHACC26XX Object
97  *
98  * The application must not access any member variables of this structure!
99  */
100 typedef struct
101 {
102  bool isOpen;
103  SHA2_ReturnBehavior returnBehavior;
104  SHA2_CallbackFxn callbackFxn;
105  uint32_t hmacDigest[SHA2_DIGEST_LENGTH_BYTES_256 / sizeof(uint32_t)];
106  SHA256_Workzone workzone;
107 } SHA2CC26X1_Object;
108 
111 #ifdef __cplusplus
112 }
113 #endif
114 
115 #endif /* ti_drivers_sha2_SHA2CC26X1__include */
Definition: SHA2.h:409
uint8_t dummy
Definition: SHA2CC26X1.h:90
SHA2_ReturnBehavior
The way in which SHA2 function calls return after performing an operation.
Definition: SHA2.h:374
SHA2 driver header.
Hardware-specific configuration attributes.
Definition: SHA2CC26X1.h:88
void(* SHA2_CallbackFxn)(SHA2_Handle handle, int_fast16_t returnStatus)
The definition of a callback function used by the SHA2 driver when used in SHA2_RETURN_BEHAVIOR_CALLB...
Definition: SHA2.h:470
© Copyright 1995-2023, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale