PowerCC26XX.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015-2023, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
52 #ifndef ti_drivers_power_PowerCC26XX_
53 #define ti_drivers_power_PowerCC26XX_
54 
55 #include <ti/drivers/dpl/HwiP.h>
56 #include <ti/drivers/dpl/ClockP.h>
57 #include <ti/drivers/Power.h>
58 
59 #include <ti/devices/DeviceFamily.h>
60 
61 #ifdef __cplusplus
62 extern "C" {
63 #endif
64 
65 /* \cond */
66 typedef uint8_t PowerCC26XX_Resource; /* Resource identifier */
67 /* \endcond */
68 
70 #define PowerCC26XX_RESUMETIMESTANDBY 750
71 
73 #define PowerCC26XX_TOTALTIMESTANDBY 1000
74 
76 #define PowerCC26XX_WAKEDELAYSTANDBY 240
77 
79 #define PowerCC26XX_INITIALWAITRCOSC_LF 1000
80 
82 #define PowerCC26XX_RETRYWAITRCOSC_LF 1000
83 
85 #define PowerCC26XX_INITIALWAITXOSC_HF 50
86 
88 #define PowerCC26XX_RETRYWAITXOSC_HF 50
89 
91 #define PowerCC26XX_INITIALWAITXOSC_LF 10000
92 
94 #define PowerCC26XX_RETRYWAITXOSC_LF 5000
95 
96 /*
97  * Resource IDs
98  */
100 #define PowerCC26XX_PERIPH_GPT0 0
101 
103 #define PowerCC26XX_PERIPH_GPT1 1
104 
106 #define PowerCC26XX_PERIPH_GPT2 2
107 
109 #define PowerCC26XX_PERIPH_GPT3 3
110 
112 #define PowerCC26XX_PERIPH_SSI0 4
113 #if (DeviceFamily_PARENT == DeviceFamily_PARENT_CC13X4_CC26X3_CC26X4)
114 
115  #define PowerCC26XX_PERIPH_SPI0 PowerCC26XX_PERIPH_SSI0
116 #endif
117 
119 #define PowerCC26XX_PERIPH_UART0 5
120 
122 #define PowerCC26XX_PERIPH_I2C0 6
123 
125 #define PowerCC26XX_PERIPH_TRNG 7
126 
128 #define PowerCC26XX_PERIPH_GPIO 8
129 
131 #define PowerCC26XX_PERIPH_UDMA 9
132 
134 #define PowerCC26XX_PERIPH_CRYPTO 10
135 
137 #define PowerCC26XX_PERIPH_I2S 11
138 
140 #define PowerCC26XX_PERIPH_RFCORE 12
141 
143 #define PowerCC26XX_XOSC_HF 13
144 
146 #define PowerCC26XX_DOMAIN_PERIPH 14
147 
149 #define PowerCC26XX_DOMAIN_SERIAL 15
150 
152 #define PowerCC26XX_DOMAIN_RFCORE 16
153 
155 #define PowerCC26XX_DOMAIN_SYSBUS 17
156 
157 /* The PKA and UART1 peripherals are not available on CC13X1 and CC26X1 devices */
158 #if (DeviceFamily_PARENT == DeviceFamily_PARENT_CC13X2_CC26X2 || \
159  DeviceFamily_PARENT == DeviceFamily_PARENT_CC13X4_CC26X3_CC26X4)
160 
162  #define PowerCC26XX_PERIPH_PKA 18
163 
165  #define PowerCC26XX_PERIPH_UART1 19
166 
168  #define PowerCC26XX_PERIPH_SSI1 20
169  #if (DeviceFamily_PARENT == DeviceFamily_PARENT_CC13X4_CC26X3_CC26X4)
170 
171  #define PowerCC26XX_PERIPH_SPI1 PowerCC26XX_PERIPH_SSI1
172  #endif
173 #endif
174 
175 /* The peripherals below are only available on CC13X4 and CC26X4 devices */
176 #if (DeviceFamily_PARENT == DeviceFamily_PARENT_CC13X4_CC26X3_CC26X4)
177 
179  #define PowerCC26XX_PERIPH_UART2 21
180 
182  #define PowerCC26XX_PERIPH_UART3 22
183 
185  #define PowerCC26XX_PERIPH_SPI2 23
186 
187  #define PowerCC26XX_PERIPH_SSI2 PowerCC26XX_PERIPH_SPI2
188 
190  #define PowerCC26XX_PERIPH_SPI3 24
191 
192  #define PowerCC26XX_PERIPH_SSI3 PowerCC26XX_PERIPH_SPI3
193 
195  #define PowerCC26XX_PERIPH_I2C1 25
196 #endif
197 
198 /* \cond */
199 #if (DeviceFamily_PARENT == DeviceFamily_PARENT_CC13X0_CC26X0)
200  #define PowerCC26XX_NUMRESOURCES 19 /* Number of resources in database */
201 #elif (DeviceFamily_PARENT == DeviceFamily_PARENT_CC13X1_CC26X1)
202  #define PowerCC26XX_NUMRESOURCES 19 /* Number of resources in database */
203 #elif (DeviceFamily_PARENT == DeviceFamily_PARENT_CC13X2_CC26X2)
204  #define PowerCC26XX_NUMRESOURCES 21 /* Number of resources in database */
205 #elif (DeviceFamily_PARENT == DeviceFamily_PARENT_CC13X4_CC26X3_CC26X4)
206  #define PowerCC26XX_NUMRESOURCES 26 /* Number of resources in database */
207 #endif
208 /* \endcond */
209 
210 /* \cond */
211 /* Resource record bitmasks */
212 #define PowerCC26XX_PERIPH 0x80 /* resource is a peripheral */
213 #define PowerCC26XX_SPECIAL 0x40 /* resource requires special handler */
214 #define PowerCC26XX_DOMAIN 0x00 /* resource is a domain */
215 #define PowerCC26XX_PARENTMASK 0x3F /* parent resource mask */
216 #define PowerCC26XX_NOPARENT 0x3F /* if resource has no parent */
217 /* \endcond */
218 
220 #define PowerCC26XX_STANDBY 0x1
221 /* \cond */
222 /* Internal flags for enabling/disabling resources */
223 #define PowerCC26XX_ENABLE 1
224 #define PowerCC26XX_DISABLE 0
225 /* \endcond */
226 
227 /* Constraints */
229 #define PowerCC26XX_RETAIN_VIMS_CACHE_IN_STANDBY 0
230 
232 #define PowerCC26XX_DISALLOW_SHUTDOWN 1
233 
235 #define PowerCC26XX_DISALLOW_STANDBY 2
236 
238 #define PowerCC26XX_DISALLOW_IDLE 3
239 
241 #define PowerCC26XX_NEED_FLASH_IN_IDLE 4
242 
254 #define PowerCC26XX_SWITCH_XOSC_HF_MANUALLY 5
255 
263 #define PowerCC26XX_DISALLOW_XOSC_HF_SWITCHING 6
264 
265 /* \cond */
266 #define PowerCC26XX_NUMCONSTRAINTS 7 /* Number of constraints supported */
267 /* \endcond */
268 
269 /* \cond */
270 /* Deprecated constraint names */
271 #define PowerCC26XX_SD_DISALLOW PowerCC26XX_DISALLOW_SHUTDOWN
272 #define PowerCC26XX_SB_DISALLOW PowerCC26XX_DISALLOW_STANDBY
273 #define PowerCC26XX_IDLE_PD_DISALLOW PowerCC26XX_DISALLOW_IDLE
274 #define PowerCC26XX_XOSC_HF_SWITCHING_DISALLOW PowerCC26XX_DISALLOW_XOSC_HF_SWITCHING
275 #define PowerCC26XX_SB_VIMS_CACHE_RETAIN PowerCC26XX_RETAIN_VIMS_CACHE_IN_STANDBY
276 /* \endcond */
277 
278 /*
279  * Events
280  *
281  * Each event must be a power of two and must be sequential
282  * without any gaps.
283  */
285 #define PowerCC26XX_ENTERING_STANDBY 0x1
286 
288 #define PowerCC26XX_ENTERING_SHUTDOWN 0x2
289 
291 #define PowerCC26XX_AWAKE_STANDBY 0x4
292 
295 #define PowerCC26XX_AWAKE_STANDBY_LATE 0x8
296 
298 #define PowerCC26XX_XOSC_HF_SWITCHED 0x10
299 
310 #define PowerCC26XX_SCLK_LF_SWITCHED 0x20
311 
380 #define PowerCC26XX_JTAG_PD_TURNED_ON 0x40
381 
382 /* \cond */
383 #define PowerCC26XX_NUMEVENTS 6 /* Number of events supported */
384 /* \endcond */
385 
386 /* \cond */
387 /*
388  * Calibration stages
389  */
390 #define PowerCC26XX_SETUP_CALIBRATE 1
391 #define PowerCC26XX_INITIATE_CALIBRATE 2
392 #define PowerCC26XX_DO_CALIBRATE 3
393 /* \endcond */
394 
395 /* \cond */
397 typedef struct
398 {
399  uint8_t flags; /* resource type | first parent */
400  uint16_t driverlibID; /* corresponding driverlib ID for this resource */
401 } PowerCC26XX_ResourceRecord;
402 /* \endcond */
403 
405 typedef struct
406 {
447  bool (*calibrateFxn)(unsigned int arg);
537 
544 typedef struct
545 {
547  uint32_t constraintMask;
548  ClockP_Struct clockObj;
549  ClockP_Struct xoscClockObj;
550  ClockP_Struct lfClockObj;
551  ClockP_Struct calClockStruct;
552  HwiP_Struct hwiStruct;
553  int32_t nDeltaFreqCurr;
554  int32_t nCtrimCurr;
555  int32_t nCtrimFractCurr;
556  int32_t nCtrimNew;
557  int32_t nCtrimFractNew;
558  int32_t nRtrimNew;
559  int32_t nRtrimCurr;
560  int32_t nDeltaFreqNew;
561  bool bRefine;
562  uint32_t state;
563  bool xoscPending;
564  bool calLF;
565  uint8_t hwiState;
566  bool busyCal;
567  uint8_t calStep;
568  bool firstLF;
570  bool initialized;
571 #if defined(DeviceFamily_CC26X0R2)
572  bool emulatorAttached;
573 #endif
574  uint8_t constraintCounts[PowerCC26XX_NUMCONSTRAINTS];
576  uint8_t resourceCounts[PowerCC26XX_NUMRESOURCES];
578  unsigned int (*resourceHandlers[3])(unsigned int arg);
582 
594 bool PowerCC26XX_calibrate(unsigned int arg);
595 
606 void PowerCC26XX_doWFI(void);
607 
619 ClockP_Handle PowerCC26XX_getClockHandle(void);
620 
631 uint32_t PowerCC26XX_getXoscStartupTime(uint32_t timeUntilWakeupInMs);
632 
648 
665 bool PowerCC26XX_noCalibrate(unsigned int arg);
666 
679 bool PowerCC26XX_isStableXOSC_HF(void);
680 
695 void PowerCC26XX_switchXOSC_HF(void);
696 
720 void PowerCC26XX_standbyPolicy(void);
721 
724 
725 #define Power_getPerformanceLevel(void) 0
726 #define Power_setPerformanceLevel(level) Power_EFAIL
727 
728 #ifdef __cplusplus
729 }
730 #endif
731 
732 #endif /* POWER_CC26XX_ */
bool calLF
Definition: PowerCC26XX.h:564
void PowerCC26XX_doWFI(void)
The Wait for interrupt (WFI) policy.
int32_t nDeltaFreqNew
Definition: PowerCC26XX.h:560
bool xoscPending
Definition: PowerCC26XX.h:563
bool bRefine
Definition: PowerCC26XX.h:561
bool PowerCC26XX_calibrate(unsigned int arg)
The RC Oscillator (RCOSC) calibration function.
Definition: List.h:132
uint32_t constraintMask
Definition: PowerCC26XX.h:547
bool calibrateRCOSC_LF
Boolean specifying whether the low frequency RC oscillator (RCOSC_LF) should be calibrated.
Definition: PowerCC26XX.h:526
bool enableMaxStandbyDuration
Boolean that enables limiting the duration spent in standby.
Definition: PowerCC26XX.h:504
Power_PolicyInitFxn policyInitFxn
The Power Policy&#39;s initialization function.
Definition: PowerCC26XX.h:413
void(* Power_PolicyInitFxn)(void)
Power policy initialization function pointer.
Definition: Power.h:402
uint16_t vddrRechargeMargin
Margin in SCLK_LF periods subtracted from previous longest VDDR recharge period.
Definition: PowerCC26XX.h:491
Power Manager.
HwiP_Struct hwiStruct
Definition: PowerCC26XX.h:552
uint32_t maxStandbyDuration
Time in system ticks that specifies the maximum duration the device may spend in standby.
Definition: PowerCC26XX.h:474
bool enablePolicy
Boolean specifying if the Power Policy function is enabled.
Definition: PowerCC26XX.h:517
int32_t nCtrimFractNew
Definition: PowerCC26XX.h:557
Power_PolicyFxn policyFxn
The Power Policy function.
Definition: PowerCC26XX.h:435
bool initialized
Definition: PowerCC26XX.h:570
int32_t nRtrimNew
Definition: PowerCC26XX.h:558
int32_t nCtrimNew
Definition: PowerCC26XX.h:556
void PowerCC26XX_schedulerDisable(void)
ClockP_Handle PowerCC26XX_getClockHandle(void)
Get the handle of the Clock object used for scheduling device wakeups.
void(* Power_PolicyFxn)(void)
Power policy function pointer.
Definition: Power.h:407
uint32_t state
Definition: PowerCC26XX.h:562
bool busyCal
Definition: PowerCC26XX.h:566
void PowerCC26XX_standbyPolicy(void)
The STANDBY Power Policy.
void PowerCC26XX_switchXOSC_HF(void)
Switch the HF clock source to XOSC_HF.
bool calibrateRCOSC_HF
Boolean specifying whether the high frequency RC oscillator (RCOSC_HF) should be calibrated.
Definition: PowerCC26XX.h:535
Power_PolicyFxn policyFxn
Definition: PowerCC26XX.h:580
uint32_t PowerCC26XX_getXoscStartupTime(uint32_t timeUntilWakeupInMs)
Get the estimated HF crystal oscillator (XOSC_HF) startup delay, for a given delay from now...
int32_t nCtrimCurr
Definition: PowerCC26XX.h:554
PowerCC26XX_ModuleState.
Definition: PowerCC26XX.h:544
uint8_t calStep
Definition: PowerCC26XX.h:567
ClockP_Struct calClockStruct
Definition: PowerCC26XX.h:551
Global configuration structure.
Definition: PowerCC26XX.h:405
bool PowerCC26XX_injectCalibration(void)
Explicitly trigger RC oscillator calibration.
int32_t nCtrimFractCurr
Definition: PowerCC26XX.h:555
int32_t nDeltaFreqCurr
Definition: PowerCC26XX.h:553
bool PowerCC26XX_noCalibrate(unsigned int arg)
Function to specify when RCOSC calibration is to be disabled.
bool firstLF
Definition: PowerCC26XX.h:568
int32_t nRtrimCurr
Definition: PowerCC26XX.h:559
ClockP_Struct xoscClockObj
Definition: PowerCC26XX.h:549
ClockP_Struct clockObj
Definition: PowerCC26XX.h:548
bool enablePolicy
Definition: PowerCC26XX.h:569
ClockP_Struct lfClockObj
Definition: PowerCC26XX.h:550
void PowerCC26XX_schedulerRestore(void)
uint8_t hwiState
Definition: PowerCC26XX.h:565
List_List notifyList
Definition: PowerCC26XX.h:546
bool PowerCC26XX_isStableXOSC_HF(void)
Check if the XOSC_HF is stable and ready to be switched to.
© Copyright 1995-2023, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale