33 #ifndef ti_drivers_aesgcm_AESGCMCC26X4_s__include 34 #define ti_drivers_aesgcm_AESGCMCC26X4_s__include 43 #include <third_party/tfm/interface/include/psa/error.h> 44 #include <third_party/tfm/interface/include/psa/service.h> 46 #if defined(TFM_PSA_API) 47 #include "ti_drivers_config.h" 60 #define AESGCM_S_MSG_TYPE_CONSTRUCT (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 0U))) 61 #define AESGCM_S_MSG_TYPE_OPEN (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 1U))) 62 #define AESGCM_S_MSG_TYPE_REGISTER_CALLBACK \ 63 (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 2U))) 64 #define AESGCM_S_MSG_TYPE_CLOSE (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 3U))) 65 #define AESGCM_S_MSG_TYPE_ONE_STEP_ENCRYPT \ 66 (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 4U))) 67 #define AESGCM_S_MSG_TYPE_ONE_STEP_DECRYPT \ 68 (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 5U))) 69 #define AESGCM_S_MSG_TYPE_SETUP_ENCRYPT \ 70 (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 6U))) 71 #define AESGCM_S_MSG_TYPE_SETUP_DECRYPT \ 72 (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 7U))) 73 #define AESGCM_S_MSG_TYPE_SET_LENGTHS (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 8U))) 74 #define AESGCM_S_MSG_TYPE_SET_IV (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 9U))) 75 #define AESGCM_S_MSG_TYPE_ADD_AAD (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 10U))) 76 #define AESGCM_S_MSG_TYPE_ADD_DATA (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 11U))) 77 #define AESGCM_S_MSG_TYPE_FINALIZE_ENCRYPT \ 78 (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 12U))) 79 #define AESGCM_S_MSG_TYPE_FINALIZE_DECRYPT \ 80 (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 13U))) 81 #define AESGCM_S_MSG_TYPE_CANCEL_OPERATION \ 82 (CRYPTO_S_MSG_TYPE_INDEX_AESGCM | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 14U))) 88 #ifndef CONFIG_AESGCM_S_CONFIG_POOL_SIZE 89 #define CONFIG_AESGCM_S_CONFIG_POOL_SIZE 1 92 #define AESGCM_SECURE_CALLBACK_COUNT (CONFIG_TI_DRIVERS_AESGCM_COUNT + CONFIG_AESGCM_S_CONFIG_POOL_SIZE) AESGCM_Handle handle
Definition: AESGCMCC26X4_s.h:181
Definition: SecureCallback.h:51
psa_status_t AESGCM_s_handlePsaMsg(psa_msg_t *msg)
Handles PSA messages for AES GCM secure driver.
Definition: AESGCMCC26X4_s.h:139
AESGCM_OperationType
Enum for the operation types supported by the driver.
Definition: AESGCM.h:860
Definition: AESGCMCC26X4_s.h:145
uint_least8_t index
Definition: AESGCMCC26X4_s.h:124
AESGCM_Handle handle
Definition: AESGCMCC26X4_s.h:101
const uint8_t * iv
Definition: AESGCMCC26X4_s.h:163
Definition: AESGCMCC26X4_s.h:153
AES Global configuration.
Definition: AESCommon.h:154
AESGCM_OperationUnion * operation
Definition: AESGCMCC26X4_s.h:103
Definition: AESGCMCC26X4_s.h:173
AESGCM_SegmentedAADOperation * operation
Definition: AESGCMCC26X4_s.h:170
AESGCM_Handle handle
Definition: AESGCMCC26X4_s.h:147
CryptoKey datastructure.
Definition: CryptoKey.h:192
Struct containing the parameters required for encrypting/decrypting a message in a segmented operatio...
Definition: AESGCM.h:781
size_t ivLength
Definition: AESGCMCC26X4_s.h:164
AESGCM_Handle handle
Definition: AESGCMCC26X4_s.h:130
AESGCM_s_SecureCallback * callback
Definition: AESGCMCC26X4_s.h:131
AESGCM_OperationType operationType
Definition: AESGCMCC26X4_s.h:104
AESGCM_Handle handle
Definition: AESGCMCC26X4_s.h:162
Struct containing the parameters required for authenticating/verifying additional data in a segmented...
Definition: AESGCM.h:763
SecureCallback_Object object
Definition: AESGCMCC26X4_s.h:99
int_fast16_t returnValue
Definition: AESGCMCC26X4_s.h:102
const AESGCM_Params * params
Definition: AESGCMCC26X4_s.h:119
AESGCM_Handle handle
Definition: AESGCMCC26X4_s.h:155
Definition: AESGCMCC26X4_s.h:116
size_t totalPlaintextLength
Definition: AESGCMCC26X4_s.h:150
AESGCM_Handle handle
Definition: AESGCMCC26X4_s.h:169
Definition: AESGCMCC26X4_s.h:128
Struct containing the parameters required for finalizing an encryption/decryption and authentication/...
Definition: AESGCM.h:806
AESGCM_SegmentedFinalizeOperation * operation
Definition: AESGCMCC26X4_s.h:182
AESGCM_OneStepOperation * operation
Definition: AESGCMCC26X4_s.h:142
Struct containing the parameters required for encrypting/decrypting and authenticating/verifying a me...
Definition: AESGCM.h:708
Definition: AESGCMCC26X4_s.h:185
size_t aadLength
Definition: AESGCMCC26X4_s.h:156
Definition: AESGCMCC26X4_s.h:160
AESGCM_Handle handle
Definition: AESGCMCC26X4_s.h:141
AESGCM_Config * config
Definition: AESGCMCC26X4_s.h:118
Definition: AESGCMCC26X4_s.h:122
AESGCM_SegmentedDataOperation * operation
Definition: AESGCMCC26X4_s.h:176
Definition: AESGCMCC26X4_s.h:179
Definition: AESGCMCC26X4_s.h:167
AESGCM_Handle handle
Definition: AESGCMCC26X4_s.h:136
Union containing a reference to a one step, segmented AAD, segmented data, or segmented finalize oper...
Definition: AESGCM.h:848
const CryptoKey * key
Definition: AESGCMCC26X4_s.h:148
const AESGCM_Params * params
Definition: AESGCMCC26X4_s.h:125
AESGCM_Handle handle
Definition: AESGCMCC26X4_s.h:175
AESGCM_Handle handle
Definition: AESGCMCC26X4_s.h:187
void AESGCM_s_init(void)
Initializes the AES GCM secure driver.
GCM Parameters.
Definition: AESGCM.h:903
Definition: AESGCMCC26X4_s.h:134
Definition: AESGCMCC26X4_s.h:97
size_t totalAADLength
Definition: AESGCMCC26X4_s.h:149
size_t plaintextLength
Definition: AESGCMCC26X4_s.h:157