CPU_SYSTICK

Instance: CPU_SYSTICK
Component: CPU_SYSTICK
Base address: 0xE000E010


Cortex-M's System Timer (SYSTICK)

TOP:CPU_SYSTICK Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

CSR

RW

32

0x0000 0000

0x0000 0000

0xE000 E010

RVR

RW

32

0x0000 0000

0x0000 0004

0xE000 E014

CVR

RW

32

0x0000 0000

0x0000 0008

0xE000 E018

CALIB

RO

32

0x0000 0000

0x0000 000C

0xE000 E01C

TOP:CPU_SYSTICK Register Descriptions

TOP:CPU_SYSTICK:CSR

Address Offset 0x0000 0000
Physical Address 0xE000 E010 Instance 0xE000 E010
Description Controls the SysTick timer and provides status data `FTSSS
Type RW
Bits Field Name Description Type Reset
31:17 RESERVED17 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000
16 COUNTFLAG Indicates whether the counter has counted to zero since the last read of this register RW 0
15:3 RESERVED3 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000
2 CLKSOURCE Indicates the SysTick clock source RW 0
1 TICKINT Indicates whether counting to 0 causes the status of the SysTick exception to change to pending RW 0
0 ENABLE Indicates the enabled status of the SysTick counter RW 0

TOP:CPU_SYSTICK:RVR

Address Offset 0x0000 0004
Physical Address 0xE000 E014 Instance 0xE000 E014
Description Provides access SysTick timer counter reload value `FTSSS
Type RW
Bits Field Name Description Type Reset
31:24 RESERVED24 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00
23:0 RELOAD The value to load into the SYST_CVR `FTSSS when the counter reaches 0 RW 0x00 0000

TOP:CPU_SYSTICK:CVR

Address Offset 0x0000 0008
Physical Address 0xE000 E018 Instance 0xE000 E018
Description Reads or clears the SysTick timer current counter value `FTSSS
Type RW
Bits Field Name Description Type Reset
31:24 RESERVED24 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00
23:0 CURRENT Writing any value clears the SysTick timer counter `FTSSS to zero WO 0x00 0000

TOP:CPU_SYSTICK:CALIB

Address Offset 0x0000 000C
Physical Address 0xE000 E01C Instance 0xE000 E01C
Description Reads the SysTick timer calibration value and parameters `FTSSS
Type RO
Bits Field Name Description Type Reset
31 NOREF Indicates whether the IMPLEMENTATION DEFINED reference clock is implemented RO 0
30 SKEW Indicates whether the 10ms calibration value is exact RO 0
29:24 RESERVED24 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000
23:0 TENMS Optionally, holds a reload value to be used for 10ms (100Hz) timing, subject to system clock skew errors. If this field is zero, the calibration value is not known RO 0x00 0000