CPU_SIG

Instance: CPU_SIG
Component: CPU_SIG
Base address: 0xE000EF00


Cortex-M's Software Interrupt Generator (SIG)

TOP:CPU_SIG Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

STIR

RW

32

0x0000 0000

0x0000 0000

0xE000 EF00

TOP:CPU_SIG Register Descriptions

TOP:CPU_SIG:STIR

Address Offset 0x0000 0000
Physical Address 0xE000 EF00 Instance 0xE000 EF00
Description Provides a mechanism for software to generate an interrupt
Type RW
Bits Field Name Description Type Reset
31:9 RESERVED9 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000
8:0 INTID Indicates the interrupt to be pended. The value written is (ExceptionNumber - 16) WO 0b0 0000 0000