TI 15.4-Stack 6.10.00.00 Release Notes
Table of Contents
Introduction
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink Low Power F2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
Documentation
- TI 15.4-Stack Quick Start Guide
- TI 15.4-Stack User’s Guide
- TI 15.4-Stack Co-Processor Interface Guide
- TI 15.4-Stack Runtime APIs
- Software Manifest
What’s New
| ID | Summary |
|---|---|
| TI154STACK-4223 | Implement Green Power Absolute Timing Design Changes |
| TI154STACK-4210 | FreeRTOS support for 15.4 ticlang example projects |
| TI154STACK-4192 | LP_CC2651P3 should support 10 dBm RF Design option |
| TI154STACK-4189 | CC13X4 device Off-Chip OAD with MCUBoot |
| TI154STACK-4186 | CC13X4 TF-M collector/Sensor examples should use KeyID from SKS |
Fixed Issues
| ID | Summary |
|---|---|
| TI154STACK-4238 | Add ALIGNED to hal_types.h |
| TI154STACK-4225 | Turn off RX in idle for FH mode |
| TI154STACK-4213 | osalHeapGetStatsFxn passes pointer of a pointer |
| TI154STACK-4185 | The FindBestChannel function is not selecting the best channel due to reading data from Null Pointer |
Known Issues
| ID | Summary |
|---|---|
| None | None |
Upgrade and Compatibility Information
Operating System Support
TI 15.4-Stack is supported on the Microsoft Windows platform
Dependencies
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.
Validation
The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.
Device Support
See the top-level SDK release notes provided with this SDK for a list of supported devices.
Development Board Support
See the top-level SDK release notes provided with this SDK for a list of supported development boards.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.