Instance: ADI_2_REFSYS
Component: ADI_2_REFSYS
Base address: 0x40086000
ADI for REFSYS modules.
Registers Fields should be considered static unless otherwise noted (as dynamic)
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
8 |
0x00 |
0x0000 0000 |
0x4008 6000 |
|
|
RW |
8 |
0x00 |
0x0000 0002 |
0x4008 6002 |
|
|
RW |
8 |
0x00 |
0x0000 0003 |
0x4008 6003 |
|
|
RW |
8 |
0x00 |
0x0000 0004 |
0x4008 6004 |
|
|
RW |
8 |
0x00 |
0x0000 0005 |
0x4008 6005 |
|
|
RW |
8 |
0x00 |
0x0000 0006 |
0x4008 6006 |
|
|
RW |
8 |
0x00 |
0x0000 0007 |
0x4008 6007 |
|
|
RW |
8 |
0x00 |
0x0000 000A |
0x4008 600A |
|
|
RW |
8 |
0x00 |
0x0000 000B |
0x4008 600B |
|
|
RW |
8 |
0x00 |
0x0000 000C |
0x4008 600C |
| Address Offset | 0x0000 0000 | ||
| Physical Address | 0x4008 6000 | Instance | 0x4008 6000 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 7:5 | RESERVED5 | Internal. Only to be used through TI provided API. | RW | 0b000 | ||
| 4:0 | TRIM_IREF | Internal. Only to be used through TI provided API. | RW | 0b0 0000 | ||
| Address Offset | 0x0000 0002 | ||
| Physical Address | 0x4008 6002 | Instance | 0x4008 6002 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 7:4 | VTRIM_UDIG | Internal. Only to be used through TI provided API. | RW | 0x0 | ||
| 3:0 | VTRIM_BOD | Internal. Only to be used through TI provided API. | RW | 0x0 | ||
| Address Offset | 0x0000 0003 | ||
| Physical Address | 0x4008 6003 | Instance | 0x4008 6003 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 7:4 | VTRIM_COARSE | Internal. Only to be used through TI provided API. | RW | 0x0 | ||
| 3:0 | VTRIM_DIG | Internal. Only to be used through TI provided API. | RW | 0x0 | ||
| Address Offset | 0x0000 0004 | ||
| Physical Address | 0x4008 6004 | Instance | 0x4008 6004 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 7:3 | RESERVED | Internal. Only to be used through TI provided API. | RO | 0b0 0000 | ||
| 2:0 | VTRIM_DELTA | Internal. Only to be used through TI provided API. | RW | 0b000 | ||
| Address Offset | 0x0000 0005 | ||
| Physical Address | 0x4008 6005 | Instance | 0x4008 6005 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||||||||
| 7:6 | ITRIM_DIGLDO_LOAD | Internal. Only to be used through TI provided API. | RW | 0b00 | |||||||||||||||||
| 5:3 | ITRIM_DIGLDO | Internal. Only to be used through TI provided API.
|
RW | 0b000 | |||||||||||||||||
| 2:0 | ITRIM_UDIGLDO | Internal. Only to be used through TI provided API. | RW | 0b000 | |||||||||||||||||
| Address Offset | 0x0000 0006 | ||
| Physical Address | 0x4008 6006 | Instance | 0x4008 6006 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||
| 7 | RESERVED7 | Internal. Only to be used through TI provided API. | RO | 0 | |||||||||||
| 6:5 | UDIG_ITEST_EN | Internal. Only to be used through TI provided API. | RW | 0b00 | |||||||||||
| 4:2 | DIG_ITEST_EN | Internal. Only to be used through TI provided API. | RW | 0b000 | |||||||||||
| 1 | BIAS_DIS | Internal. Only to be used through TI provided API. | RW | 0 | |||||||||||
| 0 | UDIG_LDO_EN | Internal. Only to be used through TI provided API.
|
RW | 0 | |||||||||||
| Address Offset | 0x0000 0007 | ||
| Physical Address | 0x4008 6007 | Instance | 0x4008 6007 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||||||||
| 7:4 | RESERVED | Internal. Only to be used through TI provided API. | RO | 0x0 | |||||||||||||||||
| 3 | IMON_ITEST_EN | Internal. Only to be used through TI provided API. | RW | 0 | |||||||||||||||||
| 2:0 | TESTSEL | Internal. Only to be used through TI provided API.
|
RW | 0b000 | |||||||||||||||||
| Address Offset | 0x0000 000A | ||
| Physical Address | 0x4008 600A | Instance | 0x4008 600A |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||||||||
| 7 | FILTER_EN | Internal. Only to be used through TI provided API. | RW | 0 | |||||||||||||||||
| 6:5 | BIAS_RECHARGE_DLY | Internal. Only to be used through TI provided API.
|
RW | 0b00 | |||||||||||||||||
| 4:3 | TUNE_CAP | Internal. Only to be used through TI provided API.
|
RW | 0b00 | |||||||||||||||||
| 2:1 | SERIES_CAP | Internal. Only to be used through TI provided API. | RW | 0b00 | |||||||||||||||||
| 0 | DIV3_BYPASS | Internal. Only to be used through TI provided API.
|
RW | 0 | |||||||||||||||||
| Address Offset | 0x0000 000B | ||
| Physical Address | 0x4008 600B | Instance | 0x4008 600B |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 7:6 | SPARE6 | Internal. Only to be used through TI provided API. | RW | 0b00 | ||
| 5 | BIAS_DIS | Internal. Only to be used through TI provided API. | RW | 0 | ||
| 4 | PWRDET_EN | Internal. Only to be used through TI provided API. | RW | 0 | ||
| 3:0 | BIAS_RES_SET | Internal. Only to be used through TI provided API. | RW | 0x0 | ||
| Address Offset | 0x0000 000C | ||
| Physical Address | 0x4008 600C | Instance | 0x4008 600C |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 7 | BIAS_HOLD_MODE_EN | Internal. Only to be used through TI provided API. | RW | 0 | ||
| 6 | TESTMUX_EN | Internal. Only to be used through TI provided API. | RW | 0 | ||
| 5:4 | ATEST_SEL | Internal. Only to be used through TI provided API. | RW | 0b00 | ||
| 3:0 | CURRMIRR_RATIO | Internal. Only to be used through TI provided API. | RW | 0x0 | ||
| © 2015 - 2016. Texas Instruments | All Rights Reserved |