DMM API Reference  5.10.00.42
Class List
Here are the classes, structs, unions and interfaces with brief descriptions:
 CDMMPolicy_AppCbs_tStructure for app callbacks
 CDMMPolicy_CurrentInfoPolicy Information dynamically updated
 CDMMPolicy_ParamsRF parameter struct DMM Scheduler parameters are used with the DMMPolicy_open() and DMMPolicy_Params_init() call
 CDMMPolicy_PolicyStructure used to decide the policy for a particular stack state
 CDMMPolicy_PolicyTablePolicy table entry
 CDMMPolicy_StackCmdIndexTableStructure used to define a stack command index table. Reserved for future usage
 CDMMPolicy_StateStructure used to define a DMM Policy
 CDMMSch_ParamsRF parameter struct DMM Scheduler parameters are used with the DMMSch_open() and DMMSch_Params_init() call
 CGlobalTableGlobal Priority Table data struct
 CStackActivityStack Activity data struct