SimpleLink™ CC13XX/CC26XX SDK BLE5-Stack User's Guide
2.02.08.00
  • Disclaimer
  • Introduction to the SimpleLink CC13xx/CC26xx SDK
  • TI BLE5-Stack Quick Start
  • The CC13xx or CC26xx SDK Platform
  • TI-RTOS7 (RTOS Kernel) Overview
  • FreeRTOS (RTOS Kernel) Overview
  • BLE5-Stack
  • Developing a Bluetooth LE Application
  • Coexistence
  • RTLS Toolbox
  • Bluetooth Mesh
  • Micro BLE Stack
  • Sensor Controller
  • Debugging
  • Memory Overview
  • Network Processor Interface (NPI)
  • TI Over-the-Air Download (OAD)
  • MCUBoot Over-the-Air Download (OAD)
  • Security Features of CC13x4 and CC26x4 Devices
  • System Configuration Tool (SysConfig)
    • Get started with SysConfig
    • Configure The Board Files with SysConfig
    • Reserve Peripheral(s)
    • Hardware View
    • Migrating Board Variant
    • BLE5-Stack SysConfig Features
    • Disable SysConfig
  • EnergyTrace User Guide
  • Porting Guide and Migration Guides
  • API References
  • Terms and Definitions
SimpleLink™ CC13XX/CC26XX SDK BLE5-Stack User's Guide
  • »
  • System Configuration Tool (SysConfig)

System Configuration Tool (SysConfig)¶

SysConfig is a graphical tool for configuring your SimpleLink SDK project. To set up SysConfig please see the section Get started with SysConfig.

  • Get started with SysConfig
    • Using Stand-alone SysConfig
    • Using SysConfig with IAR Workbench
    • Using SysConfig as a Plug-In to CCS
    • Viewing SysConfig Output
  • Configure The Board Files with SysConfig
  • Reserve Peripheral(s)
  • Hardware View
  • Migrating Board Variant
  • BLE5-Stack SysConfig Features
    • Checking if SysConfig is used for BLE
    • Additional Configuration Categories
  • Disable SysConfig
    • Locating Generated Files
    • Copy Generated Files
    • Modifying Compiler/Linker Settings
    • First method: Excluding Generated Files from Building
    • Second method: Stop SysConfig from Running Entirely
Previous Next

© Copyright 2010-2022, Texas Instruments.