![]() |
![]() |
|
OpenThread
1.05.03.02
|
This file includes definitions for IPv6 sockets.
#include "openthread-core-config.h"#include "common/clearable.hpp"#include "common/equatable.hpp"#include "net/ip6_address.hpp"#include "net/ip6_types.hpp"
Include dependency graph for socket.hpp:
This graph shows which files directly or indirectly include this file:Go to the source code of this file.
Data Structures | |
| class | MessageInfo |
| class | SockAddr |
Namespaces | |
| ot | |
| ot::Ip6 | |
| This namespace includes definitions for IPv6 networking. | |
Functions | |
| DefineCoreType (otMessageInfo, Ip6::MessageInfo) | |
| DefineCoreType (otSockAddr, Ip6::SockAddr) | |