AESECBCC26X4_ns.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2022, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
39 #ifndef ti_drivers_aesecb_AESECBCC26X4_ns__include
40 #define ti_drivers_aesecb_AESECBCC26X4_ns__include
41 
42 #include <stdint.h>
43 
44 #include <ti/drivers/AESECB.h>
45 
46 #ifdef __cplusplus
47 extern "C" {
48 #endif
49 
57 typedef struct
58 {
59  uint32_t semaphoreTimeout;
60  AESECB_CallbackFxn callbackFxn;
61  AESECB_ReturnBehavior returnBehavior;
62 } AESECBCC26X4_ns_Object;
63 
66 #ifdef __cplusplus
67 }
68 #endif
69 
70 #endif /* ti_drivers_aesecb_AESECBCC26X4_ns__include */
AESECB_ReturnBehavior
The way in which ECB function calls return after performing an encryption + authentication or decrypt...
Definition: AESECB.h:547
AESECB driver header.
void(* AESECB_CallbackFxn)(AESECB_Handle handle, int_fast16_t returnValue, AESECB_Operation *operation, AESECB_OperationType operationType)
The definition of a callback function used by the AESECB driver when used in AESECB_RETURN_BEHAVIOR_C...
Definition: AESECB.h:652
© Copyright 1995-2022, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale