SRAM

Instance: SRAM
Component: SRAM
Base address: 0x20000000


General Purpose RAM

TOP:SRAM Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

BANK0__0-BANK0__8191

RW

32

0xXXXX XXXX

0x0000 0000 - 0x0000 7FFC

0x2000 0000 - 0x2000 7FFC

TOP:SRAM Register Descriptions

TOP:SRAM:BANK0__0-BANK0__8191

Address Offset 0x0000 0000 - 0x0000 7FFC
Physical Address 0x2000 0000 - 0x2000 7FFC Instance 0x2000 0000 - 0x2000 7FFC
Description 32k SRAM
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX