Instance: RFC_RAM
Component: RFC_RAM
Base address: 0x21000000
Command and packet engine RAM (CPERAM) in the RF core
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 17FC |
0x2100 0000 - 0x2100 17FC |
Address Offset | 0x0000 0000 - 0x0000 17FC | ||
Physical Address | 0x2100 0000 - 0x2100 17FC | Instance | 0x2100 0000 - 0x2100 17FC |
Description | 6 kB SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
© 2015 - 2016. Texas Instruments | All Rights Reserved |